TPS562212

ACTIVE

4.2-V to 18-V, 2-A, 1.2-MHz, synchronous buck converter with eco-mode and selectable FCCM

Product details

Rating Catalog Operating temperature range (°C) -40 to 150 Topology Buck Type Converter Iout (max) (A) 2 Vin (min) (V) 4.2 Vin (max) (V) 18 Switching frequency (min) (kHz) 1100 Switching frequency (max) (kHz) 1300 Features Enable, Forced PWM, Light Load Efficiency, Over Current Protection, Power good, Soft Start Adjustable, UVLO Fixed Control mode ACM/AECM Vout (min) (V) 0.6 Vout (max) (V) 7 Iq (typ) (µA) 120 Duty cycle (max) (%) 98
Rating Catalog Operating temperature range (°C) -40 to 150 Topology Buck Type Converter Iout (max) (A) 2 Vin (min) (V) 4.2 Vin (max) (V) 18 Switching frequency (min) (kHz) 1100 Switching frequency (max) (kHz) 1300 Features Enable, Forced PWM, Light Load Efficiency, Over Current Protection, Power good, Soft Start Adjustable, UVLO Fixed Control mode ACM/AECM Vout (min) (V) 0.6 Vout (max) (V) 7 Iq (typ) (µA) 120 Duty cycle (max) (%) 98
SOT-5X3 (DRL) 8 3.36 mm² 2.1 x 1.6
  • 4.2-V to 18-V input voltage
  • 0.6-V to 7-V output voltage
    • Up to 2-A continuous output current
    • 45-ns minimum switching on time
    • 98% maximum duty cycle
  • High efficiency
    • Integrated 66-mΩ and 33-mΩ MOSFETs
    • 120-µA typical quiescent current
  • Highly flexible and easy to use
    • Selectable Eco-mode or FCCM operation
    • Selectable power-good indicator or external soft start
    • Precise enable input
  • High accuracy
    • ±1% (25°C) reference voltage accuracy
    • ±8.5% switching frequency tolerance
  • Small solution size
    • Internal compensation for ease of use
    • SOT-5X3 package
    • Minimum external components
  • Cycle-by-cycle current limit for both high-side and low-side MOSFETs
  • Non-latched OVP, UVP, UVLO, and TSD protections
  • Create a custom design using TPS562212 with the WEBENCH Power Designer
  • 4.2-V to 18-V input voltage
  • 0.6-V to 7-V output voltage
    • Up to 2-A continuous output current
    • 45-ns minimum switching on time
    • 98% maximum duty cycle
  • High efficiency
    • Integrated 66-mΩ and 33-mΩ MOSFETs
    • 120-µA typical quiescent current
  • Highly flexible and easy to use
    • Selectable Eco-mode or FCCM operation
    • Selectable power-good indicator or external soft start
    • Precise enable input
  • High accuracy
    • ±1% (25°C) reference voltage accuracy
    • ±8.5% switching frequency tolerance
  • Small solution size
    • Internal compensation for ease of use
    • SOT-5X3 package
    • Minimum external components
  • Cycle-by-cycle current limit for both high-side and low-side MOSFETs
  • Non-latched OVP, UVP, UVLO, and TSD protections
  • Create a custom design using TPS562212 with the WEBENCH Power Designer

The TPS562212 is a cost-effective and highly flexible synchronous buck converter that provides selectable Eco-mode operation or FCCM (force continuous conduction mode) operation. A selectable power-good indicator or external soft start is also configurable through the MODE pin. Power sequencing is possible by correctly configuring the Enable pin, power-good indicator, or external soft start. A wide input voltage range of 4.2 V to 18 V supports a wide variety of common input rails like 12 V and 15 V. It supports up to 2-A continuous output current at output voltages between 0.6 V and 7 V.

The device provides fast transient response with true fixed switching frequency through the use of the Advanced Emulated Current Mode (AECM) control topology. With internal smart loop bandwidth control, the device provides fast transient response over a wide output voltage range without the need for external compensation.

Cycle-by-cycle current limit on the high-side peak current protects the device in overload situations and is enhanced by a low-side valley current limit, which prevents current runaway. Hiccup mode would be triggered under overvoltage protection (OVP), undervoltage protection (UVP), UVLO protection, and thermal shutdown.

The device is available in a 1.6-mm × 2.1-mm SOT583 package.

The TPS562212 is a cost-effective and highly flexible synchronous buck converter that provides selectable Eco-mode operation or FCCM (force continuous conduction mode) operation. A selectable power-good indicator or external soft start is also configurable through the MODE pin. Power sequencing is possible by correctly configuring the Enable pin, power-good indicator, or external soft start. A wide input voltage range of 4.2 V to 18 V supports a wide variety of common input rails like 12 V and 15 V. It supports up to 2-A continuous output current at output voltages between 0.6 V and 7 V.

The device provides fast transient response with true fixed switching frequency through the use of the Advanced Emulated Current Mode (AECM) control topology. With internal smart loop bandwidth control, the device provides fast transient response over a wide output voltage range without the need for external compensation.

Cycle-by-cycle current limit on the high-side peak current protects the device in overload situations and is enhanced by a low-side valley current limit, which prevents current runaway. Hiccup mode would be triggered under overvoltage protection (OVP), undervoltage protection (UVP), UVLO protection, and thermal shutdown.

The device is available in a 1.6-mm × 2.1-mm SOT583 package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW TPS562243 ACTIVE 4.2V to 17V input voltage, 2A, 1.2MHz synchronous buck converter in SOT563 with Eco-mode Lower Iq and similar switching frequency with less external components needed
Similar functionality to the compared device
NEW TPS562203 ACTIVE 4.2-V to 17-V input, 2-A synchronous buck converter in SOT563 with eco-mode Lower standy current and less exernal compnents needed

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS562212EVM — TPS562212 evaluation module 18-V input, 2-A output, 1.2-MHz, synchronous buck converter SOT-583

TPS562212 is a simple, easy-to-use, 2-A synchronous step-down converter with Eco-mode and FCCM selectable in SOT-583 package. TPS562212EVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS562212 step-down converter. The TPS562212EVM operates from 4.2-V to 18-V (...)

User guide: PDF | HTML
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
SOT-5X3 (DRL) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos