over operating free-air temperature range (unless otherwise noted)(1)
|
MIN |
MAX |
UNIT |
Pin
voltage(2) |
VIN |
–0.3 |
18 |
V |
FB, EN |
–0.3 |
6 |
V |
GND |
–0.3 |
0.3 |
V |
SW |
–2 |
18 |
V |
SW (transient
< 20 ns) |
–5.5 |
20 |
V |
BST |
–2 |
18 |
V |
BST (transient
< 20 ns) |
–5.5 |
20 |
V |
Operating junction temperature, TJ |
–40 |
150 |
°C |
Storage temperature, Tstg |
–55 |
150 |
°C |
(1) Operation outside the Absolute Maximum Ratings may cause
permanent device damage. Absolute Maximum Ratings do not imply functional operation
of the device at these or any other conditions beyond those listed under Recommended
Operating Conditions. If used outside the Recommended Operating Conditions
but within the Absolute Maximum Ratings, the device may not be fully functional,
and this may affect device reliability, functionality, performance, and shorten the device
lifetime.
(2) All voltage values are with respect to
the network ground pin.