TPS562242

ACTIVE

3-V to 17-V input voltage, 2-A, 1.4-MHz synchronous buck converter in SOT563

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 2 Vin (min) (V) 3 Vin (max) (V) 17 Switching frequency (min) (kHz) 1400 Switching frequency (max) (kHz) 1400 Features Enable, Light Load Efficiency, Soft Start Fixed Control mode D-CAP Vout (min) (V) 0.8 Vout (max) (V) 10 Iq (typ) (µA) 120 Duty cycle (max) (%) 95
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 2 Vin (min) (V) 3 Vin (max) (V) 17 Switching frequency (min) (kHz) 1400 Switching frequency (max) (kHz) 1400 Features Enable, Light Load Efficiency, Soft Start Fixed Control mode D-CAP Vout (min) (V) 0.8 Vout (max) (V) 10 Iq (typ) (µA) 120 Duty cycle (max) (%) 95
SOT-5X3 (DRL) 6 2.56 mm² 1.6 x 1.6
  • Configured for a wide range of applications
    • 3-V to 17-V input voltage range
    • 0.8-V to 10-V output voltage range
    • 0.8-V reference voltage
    • ±1% reference accuracy at 25°C
    • ±1.5% reference accuracy at –40°C to 125°C
    • Integrated 55.0-mΩ and 24.3-mΩ MOSFETs
    • 100-µA low quiescent current
    • 1.4-MHz switching frequency
    • Maximum 94% large duty cycle operation
    • Precision EN threshold voltage
    • 1.6-ms fixed typical soft-start time
  • Ease of use and small solution size
    • Eco-mode at light loading
    • Pin-to-pin compatible with the TPS562202
    • D-CAP3™ control mode
    • Support start-up with prebiased output
    • Non-latch for OV, OT, and UVLO protection
    • Hiccup mode for UV protection
    • Cycle-by-cycle OC protection
    • 1.6-mm × 1.6-mm SOT-563 package
  • Create a custom design using the TPS562242 with the WEBENCH Power Designer
  • Configured for a wide range of applications
    • 3-V to 17-V input voltage range
    • 0.8-V to 10-V output voltage range
    • 0.8-V reference voltage
    • ±1% reference accuracy at 25°C
    • ±1.5% reference accuracy at –40°C to 125°C
    • Integrated 55.0-mΩ and 24.3-mΩ MOSFETs
    • 100-µA low quiescent current
    • 1.4-MHz switching frequency
    • Maximum 94% large duty cycle operation
    • Precision EN threshold voltage
    • 1.6-ms fixed typical soft-start time
  • Ease of use and small solution size
    • Eco-mode at light loading
    • Pin-to-pin compatible with the TPS562202
    • D-CAP3™ control mode
    • Support start-up with prebiased output
    • Non-latch for OV, OT, and UVLO protection
    • Hiccup mode for UV protection
    • Cycle-by-cycle OC protection
    • 1.6-mm × 1.6-mm SOT-563 package
  • Create a custom design using the TPS562242 with the WEBENCH Power Designer

The TPS562242 is a simple, easy-to-use, high efficiency, high power density, synchronous buck converter with input voltage ranging from 3 V to 17 V and supports up to 2-A continuous current at output voltages between 0.8 V and 10 V.

The TPS562242 employs D-CAP3 control mode to provide a fast transient response and to support low-ESR output capacitors with no requirement for external compensation. The device can support up to 94% duty cycle operation.

The TPS562242 operates in Eco-mode, which maintains high efficiency during light loading. The device integrates complete protection through OVP, OCP, UVLO, OTP, and UVP with hiccup.

The device is available in 1.6 mm × 1.6 mm SOT-563 package. The junction temperature is specified from –40°C to 125°C.

The TPS562242 is a simple, easy-to-use, high efficiency, high power density, synchronous buck converter with input voltage ranging from 3 V to 17 V and supports up to 2-A continuous current at output voltages between 0.8 V and 10 V.

The TPS562242 employs D-CAP3 control mode to provide a fast transient response and to support low-ESR output capacitors with no requirement for external compensation. The device can support up to 94% duty cycle operation.

The TPS562242 operates in Eco-mode, which maintains high efficiency during light loading. The device integrates complete protection through OVP, OCP, UVLO, OTP, and UVP with hiccup.

The device is available in 1.6 mm × 1.6 mm SOT-563 package. The junction temperature is specified from –40°C to 125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
NEW TPS562243 ACTIVE 4.2V to 17V input voltage, 2A, 1.2MHz synchronous buck converter in SOT563 with Eco-mode Slightly lower switching frequency option in same package
Similar functionality to the compared device
TPS562203 ACTIVE 4.2-V to 17-V input, 2-A synchronous buck converter in SOT563 with eco-mode Lower switching frequency option in same package
TPS562212 ACTIVE 4.2-V to 18-V, 2-A, 1.2-MHz, synchronous buck converter with eco-mode and selectable FCCM Fixed Frequency converter with soft-start and power good

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TPS562242 3-V to 17-V Input, 2-A, Synchronous Buck Converters in SOT-563 Package datasheet (Rev. A) PDF | HTML 30 May 2023
Application note How to Co-Layout Three Common SOT-563 Package Pinouts (Rev. B) PDF | HTML 27 Aug 2024
Application note How to Select Inductor and Output Capacitor for TPS56x25x PDF | HTML 15 Aug 2023
EVM User's guide TPS562242 Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 17 May 2023
Certificate TPS562242EVM EU RoHS Declaration of Conformity (DoC) 28 Jul 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS562242EVM — TPS562242 evaluation module for 2-A, ECO mode, 1.4-MHz synchronous step-down converter

TPS562242 evaluation module (EVM) is a simple, easy-to-use, 2 A synchronous step-down converter in SOT563 package. This EVM is a fully assembled and tested circuit for evaluating the TPS562242 step-down converter. TPS562242EVM operates from 3 V to 16 V input, 12 V nominal, and provides a 1.05 V (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS562242 PSpice Model

SLUM860.ZIP (153 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
SOT-5X3 (DRL) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos