SLUSEQ4A december 2022 – may 2023 TPS562242
PRODUCTION DATA
The device is a typical buck DC/DC converter that is typically used to convert a higher DC voltage to a lower DC voltage with a maximum available output current of 2 A. The following design procedure can be used to select component values for TPS562242. Alternately, the WEBENCH Power Designer software can be used to generate a complete design. The WEBENCH Power Designer software uses an iterative design procedure and accesses a comprehensive database of components when generating a design. This section presents a simplified discussion of the design process.