SLUSEQ4A december 2022 – may 2023 TPS562242
PRODUCTION DATA
The TPS562242 is a simple, easy-to-use, high efficiency, high power density, synchronous buck converter with input voltage ranging from 3 V to 17 V and supports up to 2-A continuous current at output voltages between 0.8 V and 10 V.
The TPS562242 employs D-CAP3 control mode to provide a fast transient response and to support low-ESR output capacitors with no requirement for external compensation. The device can support up to 94% duty cycle operation.
The TPS562242 operates in Eco-mode, which maintains high efficiency during light loading. The device integrates complete protection through OVP, OCP, UVLO, OTP, and UVP with hiccup.
The device is available in 1.6 mm × 1.6 mm SOT-563 package. The junction temperature is specified from –40°C to 125°C.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
TPS562242 | DRL (SOT-563, 6) | 1.60 mm × 1.60 mm |