SLUSFG8 June 2024 TPS562243 , TPS562246
PRODUCTION DATA
Table 7-1 shows the design parameters for this application.
Parameter | Conditions | MIN | TYP | MAX | Unit | |
---|---|---|---|---|---|---|
VOUT | Output voltage | 1.05 | V | |||
IOUT | Output current | 2 | A | |||
ΔVOUT | Transient response | 0.2A – 1.8A load step, 0.8A/μs slew rate | ±2% × VOUT | V | ||
VIN | Input voltage | 4.2 | 12 | 17 | V | |
VOUT(ripple) | Output voltage ripple | CCM condition | 8 | mV | ||
FSW | Switching frequency | 1.28 | MHz | |||
TA | Ambient temperature | 25 | °C |