NEW

TPS562246

ACTIVE

4.2V to 17V input voltage, 2A, 1.2MHz synchronous buck converter in SOT563 with FCCM mode

alarmNotifications Order now

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 2 Vin (min) (V) 4.2 Vin (max) (V) 17 Switching frequency (min) (kHz) 1200 Switching frequency (max) (kHz) 1200 Features Enable, Forced PWM, Over Current Protection, Soft Start Fixed, Synchronous Rectification Control mode D-CAP3 Vout (min) (V) 0.6 Vout (max) (V) 7 Iq (typ) (µA) 110 Duty cycle (max) (%) 95
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 2 Vin (min) (V) 4.2 Vin (max) (V) 17 Switching frequency (min) (kHz) 1200 Switching frequency (max) (kHz) 1200 Features Enable, Forced PWM, Over Current Protection, Soft Start Fixed, Synchronous Rectification Control mode D-CAP3 Vout (min) (V) 0.6 Vout (max) (V) 7 Iq (typ) (µA) 110 Duty cycle (max) (%) 95
SOT-5X3 (DRL) 6 2.56 mm² 1.6 x 1.6
  • Configured for a wide range of applications
    • Input voltage range: 4.2V to 17V
    • Output voltage range: 0.6V to 7V
    • Reference voltage: 0.6V
    • ±1.5% reference voltage accuracy
    • Integrated FETs: 100mΩ and 55mΩ
    • Low quiescent current for TPS562243: 110µA
    • Switching frequency: 1280kHz
    • Maximum 95% large duty cycle operation
    • Fixed soft-start time: 1.4ms
  • Easy of use and small design size
    • TPS562243 Eco-mode and TPS562246 FCCM mode at light load
    • D-CAP3™ control mode with fast transient response
    • Support start-up with prebiased output
    • Non-latch for OT and UVLO protection
    • Cycle-by-cycle over current limit
    • Hiccup mode for UV protection
    • Operating junction temperature range: –40°C to 125°C
    • SOT563 package: 1.6mm × 1.6mm
  • Create a custom design using the TPS56224x with the WEBENCH® Power Designer
  • Configured for a wide range of applications
    • Input voltage range: 4.2V to 17V
    • Output voltage range: 0.6V to 7V
    • Reference voltage: 0.6V
    • ±1.5% reference voltage accuracy
    • Integrated FETs: 100mΩ and 55mΩ
    • Low quiescent current for TPS562243: 110µA
    • Switching frequency: 1280kHz
    • Maximum 95% large duty cycle operation
    • Fixed soft-start time: 1.4ms
  • Easy of use and small design size
    • TPS562243 Eco-mode and TPS562246 FCCM mode at light load
    • D-CAP3™ control mode with fast transient response
    • Support start-up with prebiased output
    • Non-latch for OT and UVLO protection
    • Cycle-by-cycle over current limit
    • Hiccup mode for UV protection
    • Operating junction temperature range: –40°C to 125°C
    • SOT563 package: 1.6mm × 1.6mm
  • Create a custom design using the TPS56224x with the WEBENCH® Power Designer

The TPS56224x is a simple, easy-to-use, synchronous buck converter with input voltage ranging from 4.2V to 17V and supports up to 2A continuous current.

The device is designed to operate with minimum external component counts and low standby current.

This switch mode power supply (SMPS) device employs D-CAP3 control mode providing a fast transient response and supporting both low equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components.

The TPS562243 operates in Eco-mode, which maintains high efficiency during light load operation. The TPS562246 operates in FCCM mode, which keeps the same frequency and lower output ripple during all load conditions. The TPS56224x integrates complete protection including OCP, UVLO, OTP, and UVP with hiccup.

The TPS56224x is available in a 6pin, 1.6mm × 1.6mm SOT563 (DRL) package. The junction temperature is specified from –40°C to 125°C.

The TPS56224x is a simple, easy-to-use, synchronous buck converter with input voltage ranging from 4.2V to 17V and supports up to 2A continuous current.

The device is designed to operate with minimum external component counts and low standby current.

This switch mode power supply (SMPS) device employs D-CAP3 control mode providing a fast transient response and supporting both low equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components.

The TPS562243 operates in Eco-mode, which maintains high efficiency during light load operation. The TPS562246 operates in FCCM mode, which keeps the same frequency and lower output ripple during all load conditions. The TPS56224x integrates complete protection including OCP, UVLO, OTP, and UVP with hiccup.

The TPS56224x is available in a 6pin, 1.6mm × 1.6mm SOT563 (DRL) package. The junction temperature is specified from –40°C to 125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
NEW TPS561246 ACTIVE 4.2V to 17V input voltage, 1A, 1.2MHz synchronous buck converter in SOT563 with FCCM mode Lower current equivalent part

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TPS56224x 4.2V to 17V Input, 2 A, Synchronous Buck Converter in SOT563 datasheet PDF | HTML 27 Jun 2024
Application note How to Co-Layout Three Common SOT-563 Package Pinouts (Rev. B) PDF | HTML 27 Aug 2024
EVM User's guide TPS562243 and TPS562246 Step-Down Converter Evaluation Modules User's Guide PDF | HTML 18 Apr 2024
Certificate TPS562246EVM EU Declaration of Conformity (DoC) 10 Apr 2024
Application note How to do Co-Layout Between SOT-563 Package and SOT-236 Package (Rev. A) PDF | HTML 10 Jul 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS562243EVM — TPS562243 evaluation module

TPS562243 evaluation module (EVM) is a simple, easy-to-use, 2A synchronous step-down converter in SOT563 package. TPS562243EVM is a fully assembled and tested circuit for evaluating the TPS562243 step-down converter. TPS562243EVM operates from 4.2V to 17V input, 12V nominal and provides a 1.05V (...)

User guide: PDF | HTML
Evaluation board

TPS562246EVM — TPS562246 evaluation module

TPS562246 evaluation module (EVM) is a simple, easy-to-use, 2A synchronous step-down converter in SOT563 package. TPS562246EVM is a fully assembled and tested circuit for evaluating the TPS562243 step-down converter. TPS562246EVM operates from 4.2V to 17V input, 12V nominal, and provides a 1.05V (...)

User guide: PDF | HTML
Simulation model

TPS561246 and TPS562246 PSpice Transient Model

SLUM903.ZIP (185 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
SOT-5X3 (DRL) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos