TPS562243EVM

TPS562243 evaluation module

TPS562243EVM

Order now

Overview

TPS562243 evaluation module (EVM) is a simple, easy-to-use, 2A synchronous step-down converter in SOT563 package. TPS562243EVM is a fully assembled and tested circuit for evaluating the TPS562243 step-down converter. TPS562243EVM operates from 4.2V to 17V input, 12V nominal and provides a 1.05V output at 2A. It also includes AC signal injection terminals for feedback loop measurements.

Features
  • 4.2V to 17V input voltage range
  • 0.6V to 7V output voltage range
  • Up to 2A output current
  • ECO mode
  • Fast transient response
AC/DC & DC/DC converters (integrated FET)
TPS561243 4.2V to 17V input voltage, 1A, 1.2MHz synchronous buck converter in SOT563 with Eco-mode TPS561246 4.2V to 17V input voltage, 1A, 1.2MHz synchronous buck converter in SOT563 with FCCM mode TPS562243 4.2V to 17V input voltage, 2A, 1.2MHz synchronous buck converter in SOT563 with Eco-mode TPS562246 4.2V to 17V input voltage, 2A, 1.2MHz synchronous buck converter in SOT563 with FCCM mode
Download View video with transcript Video

Order & start development

Evaluation board

TPS562243EVM — TPS562243 evaluation module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
EVM User's guide TPS562243 and TPS562246 Step-Down Converter Evaluation Modules User's Guide PDF | HTML 18 Apr 2024
Certificate TPS562243EVM EU Declaration of Conformity (DoC) 09 Apr 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos