SLVSD90B December 2015 – September 2024 TPS563201 , TPS563208
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
TPS563201 and TPS563208 are designed to operate from input supply voltage in the range of 4.5 V to 17 V. Buck converters require the input voltage to be higher than the output voltage for proper operation. The maximum recommended operating duty cycle is 75%. Using that criteria, the minimum recommended input voltage is VO / 0.75.