TPS563201

ACTIVE

4.5 V to 17 V input, 3 A output, synchronous step-down converter in Eco-mode

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 3 Vin (min) (V) 4.5 Vin (max) (V) 17 Switching frequency (min) (kHz) 580 Switching frequency (max) (kHz) 580 Features Enable, Light Load Efficiency, Soft Start Fixed, Synchronous Rectification Control mode D-CAP2 Vout (min) (V) 0.76 Vout (max) (V) 7 Iq (typ) (µA) 400 Duty cycle (max) (%) 80
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 3 Vin (min) (V) 4.5 Vin (max) (V) 17 Switching frequency (min) (kHz) 580 Switching frequency (max) (kHz) 580 Features Enable, Light Load Efficiency, Soft Start Fixed, Synchronous Rectification Control mode D-CAP2 Vout (min) (V) 0.76 Vout (max) (V) 7 Iq (typ) (µA) 400 Duty cycle (max) (%) 80
SOT-23-THN (DDC) 6 8.12 mm² 2.9 x 2.8
  • TPS563201 and TPS563208 3A converter integrated 95mΩ and 57mΩ FETs
  • D-CAP2™ control scheme with fast transient response
  • Input voltage range: 4.5V to 17V
  • Output voltage range: 0.76V to 7V
  • Pulse-skip mode (TPS563201) or continuous current mode (TPS563208)
  • 580kHz switching frequency
  • Low shutdown current less than 20µA
  • 2% feedback voltage accuracy (25°C)
  • Startup from prebiased output voltage
  • Cycle-by-cycle overcurrent limit
  • Hiccup-mode overcurrent protection
  • Non-latch UVP and TSD protections
  • Fixed soft start: 1.0ms
  • Create a custom design using the TPS56320x with the WEBENCH® Power Designer
  • TPS563201 and TPS563208 3A converter integrated 95mΩ and 57mΩ FETs
  • D-CAP2™ control scheme with fast transient response
  • Input voltage range: 4.5V to 17V
  • Output voltage range: 0.76V to 7V
  • Pulse-skip mode (TPS563201) or continuous current mode (TPS563208)
  • 580kHz switching frequency
  • Low shutdown current less than 20µA
  • 2% feedback voltage accuracy (25°C)
  • Startup from prebiased output voltage
  • Cycle-by-cycle overcurrent limit
  • Hiccup-mode overcurrent protection
  • Non-latch UVP and TSD protections
  • Fixed soft start: 1.0ms
  • Create a custom design using the TPS56320x with the WEBENCH® Power Designer

The TPS563201 and TPS563208 are simple, easy-to-use, 3A synchronous step-down converters in SOT-23 package.

The devices are designed to operate with minimum external component counts and also designed to achieve low standby current.

These switch mode power supply (SMPS) devices employ D-CAP2 control scheme providing a fast transient response and supporting both low equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components.

The TPS563201 operates in pulse skip mode, which maintains high efficiency during light load operation. The TPS563201 and TPS563208 are available in a 6-pin 1.6mm × 2.9mm SOT (DDC) package, and specified from a –40°C to 125°C junction temperature.

The TPS563201 and TPS563208 are simple, easy-to-use, 3A synchronous step-down converters in SOT-23 package.

The devices are designed to operate with minimum external component counts and also designed to achieve low standby current.

These switch mode power supply (SMPS) devices employ D-CAP2 control scheme providing a fast transient response and supporting both low equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components.

The TPS563201 operates in pulse skip mode, which maintains high efficiency during light load operation. The TPS563201 and TPS563208 are available in a 6-pin 1.6mm × 2.9mm SOT (DDC) package, and specified from a –40°C to 125°C junction temperature.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW TPS563203 ACTIVE 4.2-V to 17-V input, 3-A synchronous buck converter in SOT563 Optimized for higher power density

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 15
Type Title Date
* Data sheet TPS56320x 4.5V to 17V Input, 3A Synchronous Step-Down Voltage Regulator in SOT-23 datasheet (Rev. A) PDF | HTML 24 Apr 2024
Application note 3-A DC/DC Buck Converter Selection Guide of Mid-Range VIN PDF | HTML 03 Aug 2023
Application note How to do Co-Layout Between SOT-563 Package and SOT-236 Package (Rev. A) PDF | HTML 10 Jul 2023
EVM User's guide TPS563201 Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 08 Jul 2021
Selection guide Buck Converter Quick Reference Guide (Rev. B) 08 Apr 2021
Technical article Understanding and managing buck regulator output ripple PDF | HTML 18 Jun 2020
Technical article Advantages of scalability: from Peter Parker to pin-strapping PDF | HTML 30 Apr 2020
Application note The Stability of a D-CAP2TM Converter with Different Kinds of Capacitors 01 Dec 2019
Technical article Options for reducing the MLCC count for DC/DC switching regulators PDF | HTML 17 Sep 2019
Application note SOT23 Package Thermal Consideration 02 Mar 2018
Application note Optimize DC-DC Layout for SOT Package to Improve Thermal and Voltage Spike 27 Sep 2017
Application note Understanding Eco-mode(TM) Operation 05 Dec 2016
Application note Space Optimized, “Clam Shell” Layout for Step-Down DC/DC Converters 31 Oct 2016
Technical article Keeping DC/DC solutions (super) simple for cost-sensitive applications PDF | HTML 18 Oct 2016
Application note D-CAP2 Frequency Response Model, based on frequency domain analysis of Fixed On- 02 Jan 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS563201EVM-715 — 3-A, SWIFT Step-Down Voltage Converter Evaluation Module

The TPS563201 is a single, adaptive on-time, D-CAP2™ mode, synchronous buck converter requiring a very low external component count. The D-CAP2 control circuit is optimized for low-ESR output capacitors such as POSCAP, SP-CAP, or ceramic types and features fast transient response with no (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS563201 Unencrypted PSpice Transient Model Package (Rev. B)

SLVMBD1B.ZIP (100 KB) - PSpice Model
Reference designs

TIDA-01635 — Backlight and LCD Bias Reference Design for 90-Hz Refresh-Rate Virtual/Augmented Reality Displays

This reference design describes the power solution for LCD displays in wearable devices, especially in augmented-reality (AR) and virtual reality (VR) headsets. The high current accuracy backlight driver is achieved by LP8556, which provides high current during small duty cycle synchronized with (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP21065 — Ultra-low Stand-by Power, High-efficiency, DC-DC Power Supply Reference Design for Set-top Box

The PMP21065 Reference design operates off a typical 12V DC input to produce several common rails seen in set top boxes today. The key objectives of the design are to be low-cost, small in size and low stand-by power with high efficiency to help customers meet compliance to new regulatory (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DDC) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos