SLVSE54A April 2018 – December 2018 TPS563249
PRODUCTION DATA.
The device monitors the temperature of itself. If the temperature exceeds the thermal shutdown threshold value (typically 160°C), the device will shut off. This is a non-latch protection. The device will resume normal working once the temperature return below the recovery threshold value (typically 135°C).