TPS563249

ACTIVE

17-V, 3-A, constant 1.4-MHz synchronous step-down voltage regulator

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 3 Vin (min) (V) 4.5 Vin (max) (V) 17 Switching frequency (min) (kHz) 1400 Switching frequency (max) (kHz) 1400 Features Enable, Forced PWM, Over Current Protection, Pre-Bias Start-Up, Soft Start Fixed, Synchronous Rectification, UVLO Fixed Control mode D-CAP3 Vout (min) (V) 0.6 Vout (max) (V) 7 Iq (typ) (µA) 260 Duty cycle (max) (%) 80
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 3 Vin (min) (V) 4.5 Vin (max) (V) 17 Switching frequency (min) (kHz) 1400 Switching frequency (max) (kHz) 1400 Features Enable, Forced PWM, Over Current Protection, Pre-Bias Start-Up, Soft Start Fixed, Synchronous Rectification, UVLO Fixed Control mode D-CAP3 Vout (min) (V) 0.6 Vout (max) (V) 7 Iq (typ) (µA) 260 Duty cycle (max) (%) 80
SOT-23-THN (DDC) 6 8.12 mm² 2.9 x 2.8
  • 3-A Converter Integrated 70-mΩ and 30-mΩ FETs
  • D-CAP3™ Mode Control with Fast Transient Response
  • Input Voltage Range: 4.5 V to 17 V
  • Output Voltage Range: 0.6 V to 7 V
  • Forced Continuous Conduction Mode
  • Constant 1.4-MHz Switching Frequency
  • Low Shutdown Current Less than 10 µA
  • 1% Feedback Voltage Accuracy (25ºC)
  • Startup from Pre-Biased Output Voltage
  • Cycle-by-Cycle Overcurrent Limit
  • Hiccup-mode Overcurrent Protection
  • Non-Latch UVP and TSD Protections
  • Fixed Soft Start: 1.7 ms
  • 3-A Converter Integrated 70-mΩ and 30-mΩ FETs
  • D-CAP3™ Mode Control with Fast Transient Response
  • Input Voltage Range: 4.5 V to 17 V
  • Output Voltage Range: 0.6 V to 7 V
  • Forced Continuous Conduction Mode
  • Constant 1.4-MHz Switching Frequency
  • Low Shutdown Current Less than 10 µA
  • 1% Feedback Voltage Accuracy (25ºC)
  • Startup from Pre-Biased Output Voltage
  • Cycle-by-Cycle Overcurrent Limit
  • Hiccup-mode Overcurrent Protection
  • Non-Latch UVP and TSD Protections
  • Fixed Soft Start: 1.7 ms

The TPS563249 is a simple, easy-to-use, 3 A synchronous step-down converter in SOT-23 package.

The device is optimized to operate with minimum external component counts and also optimized to achieve low standby current.

This switching regulator employs D-CAP3 mode control providing a fast transient response and supporting both low-equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components.

TPS563249 operates in Forced Continuous Conduction Mode (FCCM), which maintains fixed 1.4 MHz switching frequency during light load operation and eliminates system interference. The TPS563249 is available in a 6-pin 1.6-mm × 2.9-mm SOT (DDC) package, and specified from a –40°C to 125°C junction temperature.

The TPS563249 is a simple, easy-to-use, 3 A synchronous step-down converter in SOT-23 package.

The device is optimized to operate with minimum external component counts and also optimized to achieve low standby current.

This switching regulator employs D-CAP3 mode control providing a fast transient response and supporting both low-equivalent series resistance (ESR) output capacitors such as specialty polymer and ultra-low ESR ceramic capacitors with no external compensation components.

TPS563249 operates in Forced Continuous Conduction Mode (FCCM), which maintains fixed 1.4 MHz switching frequency during light load operation and eliminates system interference. The TPS563249 is available in a 6-pin 1.6-mm × 2.9-mm SOT (DDC) package, and specified from a –40°C to 125°C junction temperature.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Type Title Date
* Data sheet TPS563249 17-V, 3-A, Constant 1.4-MHz Synchronous Step-Down Voltage Regulator datasheet (Rev. A) PDF | HTML 14 Dec 2018
EVM User's guide TPS563249 Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 06 Jul 2021
Selection guide Buck Converter Quick Reference Guide (Rev. B) 08 Apr 2021
Technical article Understanding and managing buck regulator output ripple PDF | HTML 18 Jun 2020
Technical article Options for reducing the MLCC count for DC/DC switching regulators PDF | HTML 17 Sep 2019
Application note How to Do PCB Modeling For a Power Converter (Rev. A) 02 Apr 2019
Technical article 3 tips for reducing wireless network interference in access point equipment PDF | HTML 08 Oct 2018
Technical article Keeping DC/DC solutions (super) simple for cost-sensitive applications PDF | HTML 18 Oct 2016
Application note D-CAP2 Frequency Response Model, based on frequency domain analysis of Fixed On- 02 Jan 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS563249EVM-031 — 3-A, regulator evaluation module

The TPS563249 is a simple, easy-to-use, 3-A synchronous step-down converter in SOT-23 package. The device is optimized to operate with minimum external component counts and also optimized to achieve low standby current. This switch mode power supply (SMPS) device employs D-CAP2 mode control (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS563249 PSpice Transient Model

SLVMCY3.ZIP (84 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DDC) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos