SLUSEN2 April 2022 TPS564242 , TPS564247
PRODUCTION DATA
Table 8-1 shows the design parameters for this application.
Parameter | Example Value |
---|---|
Input voltage range | 3 to 16 V |
Output voltage | 1.05 V |
Transient response, 2.5-A load step | ΔVout = ±5% |
Output ripple voltage | 20 mV |
Output current rating | 4 A |
Operating frequency | 1200 kHz |