TPS564242

ACTIVE

3-V to 16-V input voltage, 4-A ECO mode, synchronous buck converter in SOT-563 package

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 4 Vin (min) (V) 3 Vin (max) (V) 16 Switching frequency (min) (kHz) 1200 Switching frequency (max) (kHz) 1200 Features Enable, Light Load Efficiency, Over Current Protection, Soft Start Fixed, UVLO Fixed Control mode D-CAP3 Vout (min) (V) 0.6 Vout (max) (V) 7 Iq (typ) (µA) 120 Duty cycle (max) (%) 95
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 4 Vin (min) (V) 3 Vin (max) (V) 16 Switching frequency (min) (kHz) 1200 Switching frequency (max) (kHz) 1200 Features Enable, Light Load Efficiency, Over Current Protection, Soft Start Fixed, UVLO Fixed Control mode D-CAP3 Vout (min) (V) 0.6 Vout (max) (V) 7 Iq (typ) (µA) 120 Duty cycle (max) (%) 95
SOT-5X3 (DRL) 6 2.56 mm² 1.6 x 1.6
  • Configured for a wide range of applications
    • 3-V to 16-V input voltage range
    • 0.6-V to 7-V output voltage range
    • 0.6-V reference voltage
    • ±1% reference accuracy at 25°C
    • ±1.5% reference accuracy at –40°C to 125°C
    • Integrated 28.8-mΩ and 15.4-mΩ RDSON FET
    • 120-µA low quiescent current
    • 1.2-MHz switching frequency
    • Supports maximum 95% duty cycle operation
    • Precision EN threshold voltage
    • 1.39-ms fixed typical soft-start time
  • Ease of use and small solution size
    • Eco-mode (TPS564242) and FCCM mode at light loading (TPS564247)
    • Part of a full P2P family including solutions for 4 A, 5 A, and 6 A and FCCM/ECO operation
    • D-CAP3™ control topology
    • Support start-up with prebiased output
    • Non-latch for OV/OT/UVLO protection
    • Hiccup mode for UV protection
    • Cycle-by-cycle OC and NOC limit
    • 6-pin SOT-563 package
  • Create a custom design using the TPS564242 with the WEBENCH Power Designer
  • Create a custom design using the TPS564247 with the WEBENCH Power Designer
  • Configured for a wide range of applications
    • 3-V to 16-V input voltage range
    • 0.6-V to 7-V output voltage range
    • 0.6-V reference voltage
    • ±1% reference accuracy at 25°C
    • ±1.5% reference accuracy at –40°C to 125°C
    • Integrated 28.8-mΩ and 15.4-mΩ RDSON FET
    • 120-µA low quiescent current
    • 1.2-MHz switching frequency
    • Supports maximum 95% duty cycle operation
    • Precision EN threshold voltage
    • 1.39-ms fixed typical soft-start time
  • Ease of use and small solution size
    • Eco-mode (TPS564242) and FCCM mode at light loading (TPS564247)
    • Part of a full P2P family including solutions for 4 A, 5 A, and 6 A and FCCM/ECO operation
    • D-CAP3™ control topology
    • Support start-up with prebiased output
    • Non-latch for OV/OT/UVLO protection
    • Hiccup mode for UV protection
    • Cycle-by-cycle OC and NOC limit
    • 6-pin SOT-563 package
  • Create a custom design using the TPS564242 with the WEBENCH Power Designer
  • Create a custom design using the TPS564247 with the WEBENCH Power Designer

The TPS56424x is simple, easy-to-use, high power density, high efficiency synchronous buck converter. The device supports input voltage ranging from 3 V to 16 V and up to 4-A continuous current with a SOT-563 package.

The TPS56424x uses D-CAP3 topology to provide a fast transient response and support low-ESR output capacitors with no requirement for external compensation. It has two grounds, GND and AGND, which should be connected together for optimal thermal performance. AGND also provides a good load and line regulation. The device can support up to 95% duty operation.

The TPS564242 operates in Eco-mode, which maintains high efficiency during light loading. The TPS564247 operates in FCCM mode, which keeps the same frequency and lower output ripple during all load conditions. It integrates complete protection through OVP, OCP, UVLO, OTP, and UVP with hiccup. The device is available in 1.6-mm × 1.6-mm SOT-563 package and has an optimized pinout for easy PCB layout. The junction temperature is specified from –40°C to 125°C.

The TPS56424x is simple, easy-to-use, high power density, high efficiency synchronous buck converter. The device supports input voltage ranging from 3 V to 16 V and up to 4-A continuous current with a SOT-563 package.

The TPS56424x uses D-CAP3 topology to provide a fast transient response and support low-ESR output capacitors with no requirement for external compensation. It has two grounds, GND and AGND, which should be connected together for optimal thermal performance. AGND also provides a good load and line regulation. The device can support up to 95% duty operation.

The TPS564242 operates in Eco-mode, which maintains high efficiency during light loading. The TPS564247 operates in FCCM mode, which keeps the same frequency and lower output ripple during all load conditions. It integrates complete protection through OVP, OCP, UVLO, OTP, and UVP with hiccup. The device is available in 1.6-mm × 1.6-mm SOT-563 package and has an optimized pinout for easy PCB layout. The junction temperature is specified from –40°C to 125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet TPS56424x 3-V to 16-V Input Voltage, 4-A Synchronous Buck Converter in a SOT-563 Package datasheet PDF | HTML 27 Apr 2022
Application note How to Co-Layout Three Common SOT-563 Package Pinouts (Rev. A) PDF | HTML 25 Jan 2024
Application note How to do Co-Layout Between SOT-563 Package and SOT-236 Package (Rev. A) PDF | HTML 10 Jul 2023
Application brief How to do Co-Layout Between Two Types of SOT563 Packages PDF | HTML 27 Oct 2022
Application brief TPS56X242/7 Optimize SOT563 Package Pin Out PDF | HTML 13 Oct 2022
User guide TPS56424x Step-Down Converter Evaluation Module User's Guide PDF | HTML 07 Apr 2022
Certificate TPS564242EVM EU RoHS Declaration of Conformity (DoC) 25 Feb 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS564242EVM — TPS564242 evaluation module for 4-A, ECO mode synchronous step-down converter

TPS564242 is a simple, easy-to-use, 4 A synchronous step-down converter in SOT563 package. TPS564242EVM is a fully assembled and tested circuit for evaluating the TPS564242 step-down converter. TPS564242EVM operates from 3-V to 16-V input (12-V nominal) and provides a 1.05-V output at 4A. It also (...)
User guide: PDF | HTML
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
SOT-5X3 (DRL) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos