TPS564242EVM

TPS564242 evaluation module for 4-A, ECO mode synchronous step-down converter

TPS564242EVM

Order now

Overview

TPS564242 is a simple, easy-to-use, 4 A synchronous step-down converter in SOT563 package. TPS564242EVM is a fully assembled and tested circuit for evaluating the TPS564242 step-down converter. TPS564242EVM operates from 3-V to 16-V input (12-V nominal) and provides a 1.05-V output at 4A. It also includes AC signal injection terminals for feedback loop measurements.

Features
  • 3 V to 16 V input voltage range
  • 0.6 V to 7 V output voltage range
  • Up to 4A output current
  • ECO mode and FCCM mode
  • Fast transient response
  • 1.6mm*1.6mm DRL package
AC/DC & DC/DC converters (integrated FET)
TPS564242 3-V to 16-V input voltage, 4-A ECO mode, synchronous buck converter in SOT-563 package
Download View video with transcript Video

Order & start development

Evaluation board

TPS564242EVM — TPS564242 evaluation module for 4-A, ECO mode synchronous step-down converter

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* User guide TPS56424x Step-Down Converter Evaluation Module User's Guide PDF | HTML 07 Apr 2022
Certificate TPS564242EVM EU RoHS Declaration of Conformity (DoC) 25 Feb 2022

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos