SLUSEN1A February 2022 – April 2022 TPS565242 , TPS565247
PRODUCTION DATA
Pin | Type(1) | Description | |
---|---|---|---|
Name | No. | ||
VIN | 1 | I | Input voltage supply pin |
SW | 2 | O | Switch node connection between the high-side NFET and low-side NFET |
GND | 3 | — | Ground pin source terminal of the low-side power NFET as well as the ground terminal for controller circuit |
AGND | 4 | — | Ground of internal analog circuitry. Connect AGND to the GND plane. |
EN | 5 | I | Enable input to converter. Driving EN high enables the converter. |
FB | 6 | I | Converter feedback input. Connect to the output voltage with a feedback resistor divider. |