TPS565242

ACTIVE

3-V to 16-V input voltage, 5-A ECO mode, synchronous buck converter in SOT-563 package

alarmNotifications Order now

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 5 Vin (min) (V) 3 Vin (max) (V) 16 Switching frequency (min) (kHz) 600 Switching frequency (max) (kHz) 600 Features Enable, Light Load Efficiency, Over Current Protection, Soft Start Fixed, UVLO Fixed Control mode D-CAP3 Vout (min) (V) 0.6 Vout (max) (V) 7 Iq (typ) (µA) 120 Duty cycle (max) (%) 95
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 5 Vin (min) (V) 3 Vin (max) (V) 16 Switching frequency (min) (kHz) 600 Switching frequency (max) (kHz) 600 Features Enable, Light Load Efficiency, Over Current Protection, Soft Start Fixed, UVLO Fixed Control mode D-CAP3 Vout (min) (V) 0.6 Vout (max) (V) 7 Iq (typ) (µA) 120 Duty cycle (max) (%) 95
SOT-5X3 (DRL) 6 2.56 mm² 1.6 x 1.6
  • Configured for a wide range of applications
    • 3-V to 16-V input voltage range
    • 0.6-V to 7-V output voltage range
    • 0.6-V reference voltage
    • ±1% reference accuracy at 25°C
    • ±1.5% reference accuracy at –40°C to 125°C
    • Integrated 28.2-mΩ and 15.1-mΩ RDSON FET
    • 120-µA low quiescent current
    • 600-kHz switching frequency
    • Supports maximum 98% duty cycle operation
    • Precision EN threshold voltage
    • 1.39-ms fixed typical soft-start time
  • Ease of use and small solution size
    • Eco-mode (TPS565242) and FCCM mode at light loading (TPS565247)
    • Part of a full P2P family including solutions for 4 A, 5 A, and 6 A and FCCM/ECO operation
    • D-CAP3™ control topology
    • Support start-up with prebiased output
    • Non-latch for OV/OT/UVLO protection
    • Hiccup mode for UV protection
    • Cycle-by-cycle OC and NOC limit
    • 6-pin SOT-563 package
  • Create a custom design using the TPS565242 with the WEBENCH Power Designer
  • Create a custom design using the TPS565247 with the WEBENCH Power Designer
  • Configured for a wide range of applications
    • 3-V to 16-V input voltage range
    • 0.6-V to 7-V output voltage range
    • 0.6-V reference voltage
    • ±1% reference accuracy at 25°C
    • ±1.5% reference accuracy at –40°C to 125°C
    • Integrated 28.2-mΩ and 15.1-mΩ RDSON FET
    • 120-µA low quiescent current
    • 600-kHz switching frequency
    • Supports maximum 98% duty cycle operation
    • Precision EN threshold voltage
    • 1.39-ms fixed typical soft-start time
  • Ease of use and small solution size
    • Eco-mode (TPS565242) and FCCM mode at light loading (TPS565247)
    • Part of a full P2P family including solutions for 4 A, 5 A, and 6 A and FCCM/ECO operation
    • D-CAP3™ control topology
    • Support start-up with prebiased output
    • Non-latch for OV/OT/UVLO protection
    • Hiccup mode for UV protection
    • Cycle-by-cycle OC and NOC limit
    • 6-pin SOT-563 package
  • Create a custom design using the TPS565242 with the WEBENCH Power Designer
  • Create a custom design using the TPS565247 with the WEBENCH Power Designer

The TPS56524x is simple, easy-to-use, high power density, high efficiency synchronous buck converter. The device supports input voltage ranging from 3 V to 16 V and up to 5-A continuous current with a SOT-563 package.

The TPS56524x uses D-CAP3 topology to provide a fast transient response and support low-ESR output capacitors with no requirement for external compensation. It has two grounds, GND and AGND, which should be connected together for optimal thermal performance. AGND also provides a good load and line regulation. The device can support up to 98% duty operation.

The TPS565242 operates in Eco-mode, which maintains high efficiency during light loading. The TPS565247 operates in FCCM mode, which keeps the same frequency and lower output ripple during all load conditions. It integrates complete protection through OVP, OCP, UVLO, OTP, and UVP with hiccup. The device is available in 1.6-mm × 1.6-mm SOT-563 package and has an optimized pinout for easy PCB layout. The junction temperature is specified from –40°C to 125°C.

The TPS56524x is simple, easy-to-use, high power density, high efficiency synchronous buck converter. The device supports input voltage ranging from 3 V to 16 V and up to 5-A continuous current with a SOT-563 package.

The TPS56524x uses D-CAP3 topology to provide a fast transient response and support low-ESR output capacitors with no requirement for external compensation. It has two grounds, GND and AGND, which should be connected together for optimal thermal performance. AGND also provides a good load and line regulation. The device can support up to 98% duty operation.

The TPS565242 operates in Eco-mode, which maintains high efficiency during light loading. The TPS565247 operates in FCCM mode, which keeps the same frequency and lower output ripple during all load conditions. It integrates complete protection through OVP, OCP, UVLO, OTP, and UVP with hiccup. The device is available in 1.6-mm × 1.6-mm SOT-563 package and has an optimized pinout for easy PCB layout. The junction temperature is specified from –40°C to 125°C.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS565242EVM — TPS565242 evaluation module for 3-V to 16-V, 5-A, eco-mode, synchronous step-down voltage converter

The TPS565242EVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS565247 step-down converter. The TPS565242 device is a 5-A synchronous step-down converter in the SOT-563 package. The EVM operates from 3-V to 16-V input (12-V nominal) and provides a 1.05-V (...)

User guide: PDF | HTML
Simulation model

TPS565242 PSPICE Reference Design Model

SLUM813.ZIP (245 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
SOT-5X3 (DRL) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos