SLVSEG1A July 2018 – September 2019 TPS56637
PRODUCTION DATA.
When the output voltage becomes higher than 125% of the target voltage, the OVP comparator output goes high after a deglitch time of 256µs and then the output will be discharged. When the over voltage condition is removed, the discharge path will still be on for a hiccup time of 25ms before a re-soft-start process to recover the output voltage.