TPS56637

ACTIVE

4.5-V to 28-V, 6-A synchronous buck converter with ULQ-Mode

Product details

Rating Catalog Operating temperature range (°C) -40 to 150 Topology Buck Type Converter Iout (max) (A) 6 Vin (min) (V) 4.5 Vin (max) (V) 28 Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 500 Features Enable, Forced PWM, Light Load Efficiency, Pre-Bias Start-Up, Soft Start Fixed, Synchronous Rectification, UVLO adjustable Control mode D-CAP3 Vout (min) (V) 0.6 Vout (max) (V) 13 Iq (typ) (µA) 125 Duty cycle (max) (%) 91
Rating Catalog Operating temperature range (°C) -40 to 150 Topology Buck Type Converter Iout (max) (A) 6 Vin (min) (V) 4.5 Vin (max) (V) 28 Switching frequency (min) (kHz) 500 Switching frequency (max) (kHz) 500 Features Enable, Forced PWM, Light Load Efficiency, Pre-Bias Start-Up, Soft Start Fixed, Synchronous Rectification, UVLO adjustable Control mode D-CAP3 Vout (min) (V) 0.6 Vout (max) (V) 13 Iq (typ) (µA) 125 Duty cycle (max) (%) 91
VQFN-HR (RPA) 10 9 mm² 3 x 3
  • 4.5-V to 28-V input voltage range
  • 0.6-V to 13-V output voltage range
  • 6-A maximum continuous output current
  • Integrated 26-mΩ and 12-mΩ MOSFETs
  • 0.6-V ±1% Reference Voltage
  • D-CAP3™ control mode for fast transient response
  • Eco-mode™ and FCCM (forced continuous conduction mode) selectable for light-load operation through MODE pin
  • Internal 2-ms soft start
  • Built-in output discharge function
  • 500-kHz switching frequency
  • Power good indicator to monitor output voltage
  • Cycle by cycle over current limit
  • Non-latched protections for UV, OV, OT and UVLO
  • –40°C to +150°C operating junction temperature
  • Small 10-Pin 3.0-mm × 3.0-mm HotRod™ QFN Package
  • Available in WEBENCH® Power Designer to create custom designs
  • 4.5-V to 28-V input voltage range
  • 0.6-V to 13-V output voltage range
  • 6-A maximum continuous output current
  • Integrated 26-mΩ and 12-mΩ MOSFETs
  • 0.6-V ±1% Reference Voltage
  • D-CAP3™ control mode for fast transient response
  • Eco-mode™ and FCCM (forced continuous conduction mode) selectable for light-load operation through MODE pin
  • Internal 2-ms soft start
  • Built-in output discharge function
  • 500-kHz switching frequency
  • Power good indicator to monitor output voltage
  • Cycle by cycle over current limit
  • Non-latched protections for UV, OV, OT and UVLO
  • –40°C to +150°C operating junction temperature
  • Small 10-Pin 3.0-mm × 3.0-mm HotRod™ QFN Package
  • Available in WEBENCH® Power Designer to create custom designs

The TPS56637 is a high efficiency, high-voltage input, easy-to-use synchronous buck converter with integrated MOSFETs.

With the wide operating input voltage range of 4.5 V to 28 V, the TPS56637 is ideally suited for systems powered from 12-V, 19-V, 24-V power-bus rails. It supports up to 6-A continuous output current at output voltages between 0.6 V and 13 V.

The TPS56637 uses DCAP3™ control mode to provide fast transient response, good line and load regulation, no requirement for external compensation, and supports low equivalent series resistance (ESR) output capacitors such as POSCAP and MLCC.

The TPS56637 has both FCCM and Eco-mode™ operation modes for selection at light-load condition through configuration of MODE pin. To attain high efficiency at light load, Eco-mode™ could be selected. To support tight output voltage ripple requirement, FCCM could be selected.

The TPS56637 provides complete non-latched OV (Over-voltage), UV (Under-voltage), OC (Over-current), OT (Over-temperature) and UVLO (Under-voltage lock-out) protections combined with power good indicator and output discharge function features.

The TPS56637 is available in a 10-pin 3.0-mm x 3.0-mm HotRod™ QFN package and the junction temperature is specified from –40°C to 150°C.

The TPS56637 is a high efficiency, high-voltage input, easy-to-use synchronous buck converter with integrated MOSFETs.

With the wide operating input voltage range of 4.5 V to 28 V, the TPS56637 is ideally suited for systems powered from 12-V, 19-V, 24-V power-bus rails. It supports up to 6-A continuous output current at output voltages between 0.6 V and 13 V.

The TPS56637 uses DCAP3™ control mode to provide fast transient response, good line and load regulation, no requirement for external compensation, and supports low equivalent series resistance (ESR) output capacitors such as POSCAP and MLCC.

The TPS56637 has both FCCM and Eco-mode™ operation modes for selection at light-load condition through configuration of MODE pin. To attain high efficiency at light load, Eco-mode™ could be selected. To support tight output voltage ripple requirement, FCCM could be selected.

The TPS56637 provides complete non-latched OV (Over-voltage), UV (Under-voltage), OC (Over-current), OT (Over-temperature) and UVLO (Under-voltage lock-out) protections combined with power good indicator and output discharge function features.

The TPS56637 is available in a 10-pin 3.0-mm x 3.0-mm HotRod™ QFN package and the junction temperature is specified from –40°C to 150°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS56837 ACTIVE 4.5-V to 28-V input, 8-A synchronous buck converter Higher efficiency and lower IQ

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TPS56637 4.5-V to 28-V Input, 6-A Synchronous Buck Converter datasheet (Rev. A) PDF | HTML 11 Apr 2019
EVM User's guide TPS56637 Buck Converter Evaluation Module User's Guide (Rev. B) PDF | HTML 10 Jun 2021
Selection guide Buck Converter Quick Reference Guide (Rev. B) 08 Apr 2021
Application note Optimize Output Filter on D-CAP2 for Stability Improvement 13 Jun 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS56637EVM — DC-DC Buck Convertor Evaluation Module

The TPS56637 is an adaptive on-time D-CAP3™ mode synchronous step-down DC-DC converter, and is able to deliver 6-A continuous output current. This switch mode power supply (SMPS) IC is optimized for applications require very low-power consumption, such as printers, DTV and monitor, by (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS56637 PSpice Transient Model

SLVMD48.ZIP (109 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RPA) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos