SLVSAP4D December 2010 – December 2014 TPS57040-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The TPS57040-Q1 device is a 42-V 0.5-A step-down regulator with an integrated high-side MOSFET. Current mode control provides simple external compensation and flexible component selection. A low-ripple pulse-skip mode reduces the no load, input supply current to 116 μA. Using the enable pin, shutdown supply current is reduced to 1.5 μA, when the enable pin is low.
Undervoltage lockout is internally set at 2.5 V, but can be increased using the enable pin. The output voltage startup ramp is controlled by the slow start pin that can also be configured for sequencing/tracking. An open drain power-good signal indicates the output is within 92% to 109% of its nominal voltage.
A wide switching frequency range allows efficiency and external component size to be optimized. Frequency fold back and thermal shutdown protects the part during an overload condition.
The TPS57040-Q1 is available in a 10-pin thermally enhanced MSOP PowerPAD™ package (DGQ) and a 10-pin SON package (DRC).
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS57040-Q1 | MSOP-PowerPAD (10) | 3.00 mm × 3.00 mm |
VSON (10) | 3.00 mm × 3.00 mm |
Changes from C Revision (October 2012) to D Revision
Changes from B Revision (August 2012) to C Revision