TPS57040-Q1

ACTIVE

Automotive 3.5V to 42V, 500mA Buck Converter with Eco-Mode™

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LMR34206-Q1 ACTIVE 4.2-V to 42-V, 0.6-A ultra-small synchronous step-down converter Spread spectrum and wettable flank QFN packaging.

Product details

Rating Automotive Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 0.5 Vin (min) (V) 3.5 Vin (max) (V) 42 Switching frequency (min) (kHz) 100 Switching frequency (max) (kHz) 2500 Features Enable, Frequency synchronization, Light Load Efficiency, Power good, Soft Start Adjustable, UVLO adjustable Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 39 Iq (typ) (µA) 116 Duty cycle (max) (%) 100
Rating Automotive Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 0.5 Vin (min) (V) 3.5 Vin (max) (V) 42 Switching frequency (min) (kHz) 100 Switching frequency (max) (kHz) 2500 Features Enable, Frequency synchronization, Light Load Efficiency, Power good, Soft Start Adjustable, UVLO adjustable Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 39 Iq (typ) (µA) 116 Duty cycle (max) (%) 100
HVSSOP (DGQ) 10 14.7 mm² 3 x 4.9 VSON (DRC) 10 9 mm² 3 x 3
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • 3.5-V to 42-V Input Voltage Range
  • 200-mΩ High-Side MOSFET
  • High Efficiency at Light Loads with a Pulse
    Skipping Eco-mode™ Control Scheme
  • 116-µA Operating Quiescent Current
  • 1.5-µA Shutdown Current
  • 100-kHz to 2.5-MHz Switching Frequency
  • Synchronizes to External Clock
  • Adjustable Slow Start/Sequencing
  • Undervoltage and Overvoltage Power-good Output
  • Adjustable Undervoltage Lockout Voltage and Hysteresis
  • 0.8-V Internal Voltage Reference
  • Supported by SwitcherPro™ Software Tool
    (http://focus.ti.com/docs/toolsw/folders/print/switcherpro.html)
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • 3.5-V to 42-V Input Voltage Range
  • 200-mΩ High-Side MOSFET
  • High Efficiency at Light Loads with a Pulse
    Skipping Eco-mode™ Control Scheme
  • 116-µA Operating Quiescent Current
  • 1.5-µA Shutdown Current
  • 100-kHz to 2.5-MHz Switching Frequency
  • Synchronizes to External Clock
  • Adjustable Slow Start/Sequencing
  • Undervoltage and Overvoltage Power-good Output
  • Adjustable Undervoltage Lockout Voltage and Hysteresis
  • 0.8-V Internal Voltage Reference
  • Supported by SwitcherPro™ Software Tool
    (http://focus.ti.com/docs/toolsw/folders/print/switcherpro.html)

The TPS57040-Q1 device is a 42-V 0.5-A step-down regulator with an integrated high-side MOSFET. Current mode control provides simple external compensation and flexible component selection. A low-ripple pulse-skip mode reduces the no load, input supply current to 116 µA. Using the enable pin, shutdown supply current is reduced to 1.5 µA, when the enable pin is low.

Undervoltage lockout is internally set at 2.5 V, but can be increased using the enable pin. The output voltage startup ramp is controlled by the slow start pin that can also be configured for sequencing/tracking. An open drain power-good signal indicates the output is within 92% to 109% of its nominal voltage.

A wide switching frequency range allows efficiency and external component size to be optimized. Frequency fold back and thermal shutdown protects the part during an overload condition.

The TPS57040-Q1 is available in a 10-pin thermally enhanced MSOP PowerPAD™ package (DGQ) and a 10-pin SON package (DRC).

The TPS57040-Q1 device is a 42-V 0.5-A step-down regulator with an integrated high-side MOSFET. Current mode control provides simple external compensation and flexible component selection. A low-ripple pulse-skip mode reduces the no load, input supply current to 116 µA. Using the enable pin, shutdown supply current is reduced to 1.5 µA, when the enable pin is low.

Undervoltage lockout is internally set at 2.5 V, but can be increased using the enable pin. The output voltage startup ramp is controlled by the slow start pin that can also be configured for sequencing/tracking. An open drain power-good signal indicates the output is within 92% to 109% of its nominal voltage.

A wide switching frequency range allows efficiency and external component size to be optimized. Frequency fold back and thermal shutdown protects the part during an overload condition.

The TPS57040-Q1 is available in a 10-pin thermally enhanced MSOP PowerPAD™ package (DGQ) and a 10-pin SON package (DRC).

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS57040-Q1 Unencrypted PSpice Transient Model Package (Rev. A)

SLVM815A.ZIP (77 KB) - PSpice Model
Calculation tool

TPS54-57XX0-CALC TPS54xx0-Q1 and TPS57xx0-Q1 Design Calculation Tool

This worksheet is designed for use with Microsoft Excel 2002 or later. It intends to assist circuit designers in their day-to-day calculations

This worksheet includes two sections:

  • Recommendations: Calculates the maximum requirements for different components to guarantee the input voltage, output (...)
Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
TPS54240-Q1 Automotive 3.5V to 42V, 2.5A Buck Converter with Eco-Mode™ TPS54260-Q1 Automotive 3.5V to 60V, 2.5A Step-down Converter with Eco-Mode™ TPS57040-Q1 Automotive 3.5V to 42V, 500mA Buck Converter with Eco-Mode™ TPS57060-Q1 Automotive 3.5V to 60V, 500mA Buck Converter with Eco-Mode™ TPS57140-EP TPS57140-EP 1.5-A 42-V STEP-DOWN DC-DC CONVERTER WITH Eco-mode™ CONTROL TPS57140-Q1 Automotive 3.5V to 42V, 1.5A Buck Converter with Eco-Mode™ TPS57160-Q1 Automotive 3.5V to 60V, 1.5A Buck Converter with Eco-Mode™
Reference designs

PMP10018 — 3.3V@0.42A Non-Synchronous Step-Down Converter with Integrated MOSFET Reference Design

The PMP10018 design is a non-synchronous buck converter for automotive applications. It uses the TPS57040-Q1 to deliver an output voltage of 3.3V@0.42A.
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
HVSSOP (DGQ) 10 Ultra Librarian
VSON (DRC) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos