VIN = 3.6 V, VOUT = 5 V, TJ = 25°C, unless otherwise noted
VIN = 2.0 V, 3.3 V, 3.6 V, 4.2 V; L =
0.47 μH, PWM Mode |
Figure 7-1 Efficiency vs Output Current VOUT = 5 V
VIN = 2.0 V, 3.3 V, 3.6 V, 4.2 V;
VOUT = 5 V |
Figure 7-3 Load
Regulation in Auto PWM
VIN = 3.3 V; VOUT = 0 V to
4.5 V |
Figure 7-5 Pre-charge Current vs Output Voltage
VIN = 1.8 V, 3.3 V 3.6 V;
VOUT = 5 V, TJ = –40°C to
+125°C, No switching |
Figure 7-7 Quiescent Current into VIN vs Temperature
VIN = VSW = 1.8 V, 3.3 V, 5
V; VOUT = 0 V; TJ = –40°C to
+125°C |
Figure 7-9 Shutdown Current vs Temperature
VIN = 2.0 V, 3.3 V, 3.6 V, 4.2 V; L =
0.47 μH, Auto PFM Mode |
Figure 7-2 Efficiency vs Output Current VOUT = 5 V
VIN = 2.0 V, 3.3 V, 3.6 V, 4.2 V;
VOUT = 5 V |
Figure 7-4 Load
Regulation in Forced PFM
VIN = 3.3 V; VOUT = 5 V,
TJ = –40°C to +125°C |
Figure 7-6 Reference Voltage vs Temperature
VIN = 1.8 V; VOUT = 2.2 V,
3.3 V, 5 V, TJ = –40°C to +125°C, No
switching |
Figure 7-8 Quiescent Current into VOUT vs Temperature
VIN = 3.6 V; VOUT = 5 V;
TJ = –40°C to +125°C |
Figure 7-10 PGOOD
threshold vs Temperature