SLVSCO6 January   2015 TPS61093-Q1

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Simplified Schematic
  5. Revision History
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Timing Requirements
    7. 7.7 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Shutdown And Load Discharge
      2. 8.3.2 Over Load And Over Voltage Protection
      3. 8.3.3 Under Voltage Lockout (UVLO)
      4. 8.3.4 Thermal Shutdown
    4. 8.4 Device Functional Modes
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Applications
      1. 9.2.1 15V Output Boost Converter
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
          1. 9.2.1.2.1 Output Program
          2. 9.2.1.2.2 Without Isolation FET
          3. 9.2.1.2.3 Start Up
          4. 9.2.1.2.4 Switch Duty Cycle
          5. 9.2.1.2.5 Inductor Selection
          6. 9.2.1.2.6 Input And Output Capacitor Selection
          7. 9.2.1.2.7 Small Signal Stability
        3. 9.2.1.3 Application Curves
      2. 9.2.2 10 V, -10 V Dual Output Boost Converter
        1. 9.2.2.1 Design Requirements
        2. 9.2.2.2 Detailed Design Procedure
        3. 9.2.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
    3. 11.3 Thermal Considerations
  12. 12Device and Documentation Support
    1. 12.1 Trademarks
    2. 12.2 Electrostatic Discharge Caution
    3. 12.3 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

6 Pin Configuration and Functions

2.5 mm x 2.5 mm QFN
10 PIN
TOP VIEW
TPS61093-Q1 po_lvs992.gif

Pin Functions

PIN I/O DESCRIPTION
NAME NO.
VIN 2 I IC Supply voltage input.
VO 10 O Output of the boost converter. When the output voltage exceeds the over voltage protection (OVP) threshold, the power switch turns off until VO drops below the over voltage protection hysteresis.
OUT 8 O Isolation switch is between this pin and VO pin. Connect load to this pin for input/output isolation during IC shutdown. See Without Isolation FET for the tradeoff between isolation and efficiency.
GND 1 Ground of the IC.
CP1, CP2 3, 4 Connect to flying capacitor for internal charge pump.
EN 5 I Enable pin (HIGH = enable). When the pin is pulled low for 1 ms, the IC turns off and consumes less than 1-μA current.
SS 6 I Soft start pin. A RC network connecting to the SS pin programs soft start timing. See Start Up
FB 7 I Voltage feedback pin for output regulation, 0.5-V regulated voltage. An external resistor divider connected to this pin programs the regulated output voltage.
SW 9 I Switching node of the IC where the internal PWM switch operates.
Thermal Pad It should be soldered to the ground plane. If possible, use thermal via to connect to ground plane for ideal power dissipation.