SLVSCO6 January 2015 TPS61093-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage on pin VIN(2) | –0.3 | 7 | V | |
Voltage on pins CP2, EN, and SS(2) | –0.3 | 7 | V | |
Voltage on pin CP1 and FB(2) | –0.3 | 3 | V | |
Voltage on pin SW, VO, and OUT(2) | –0.3 | 20 | V | |
Operating Junction Temperature Range | -40 | 150 | °C | |
Tstg, Storage temperature range | -55 | 150 | °C |
VALUE | UNIT | |||||
---|---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per AEC Q100-002(1) | ±2000 | V | ||
Charged device model (CDM), per AEC Q100-011 |
Corner pins (1, 5, 6, and 10) | ±750 | ||||
Other pins | ±500 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Vi | Input voltage range | 1.6 | 6 | V | |
Vo | Output voltage range at VO pin | 17 | V | ||
L | Inductor(1) | 2.2 | 4.7 | 10 | μH |
Cin | Input capacitor | 4.7 | μF | ||
Co | Output capacitor at OUT pin(1) | 1 | 10 | μF | |
Cfly | Flying capacitor at CP1 and CP2 pins | 10 | nF | ||
TJ | Operating junction temperature | –40 | 125 | °C | |
TA | Operating ambient temperature | –40 | 125 | °C |
THERMAL METRIC(1) | TPS60193-Q1 | UNIT | |
---|---|---|---|
DSK | |||
10 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 49.2 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 63.3 | |
RθJB | Junction-to-board thermal resistance | 23.4 | |
ψJT | Junction-to-top characterization parameter | 1.1 | |
ψJB | Junction-to-board characterization parameter | 23.0 | |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 5.7 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY CURRENT | ||||||
VIN | Input voltage range, VIN | 1.6 | 6 | V | ||
IQ | Operating quiescent current into VIN | Device PWM switching no load | 0.9 | 1.5 | mA | |
ISD | Shutdown current | EN = GND, VIN = 6 V | 5 | μA | ||
UVLO | Undervoltage lockout threshold | VIN falling | 1.5 | 1.55 | V | |
Vhys | Undervoltage lockout hysterisis | 50 | mV | |||
ENABLE AND PWM CONTROL | ||||||
VENH | EN logic high voltage | VIN = 1.6 V to 6 V | 1.2 | V | ||
VENL | EN logic low voltage | VIN = 1.6 V to 6 V | 0.3 | V | ||
REN | EN pull down resistor | 400 | 800 | 1600 | kΩ | |
VOLTAGE CONTROL | ||||||
VREF | Voltage feedback regulation voltage | 0.49 | 0.5 | 0.51 | V | |
IFB | Voltage feedback input bias current | 100 | nA | |||
fS | Oscillator frequency | 1.0 | 1.2 | 1.4 | MHz | |
Dmax | Maximum duty cycle | VFB = 0.1 V | 90% | 93% | ||
POWER SWITCH, ISOLATION FET | ||||||
RDS(ON)N | N-channel MOSFET on-resistance | VIN = 3 V | 0.25 | 0.4 | Ω | |
RDS(ON)iso | Isolation FET on-resistance | VO = 5 V | 2.5 | 4 | Ω | |
VO = 3.5 V | 4.5 | |||||
ILN_N | N-channel leakage current | VDS = 20 V | 3 | μA | ||
ILN_iso | Isolation FET leakage current | VDS = 20 V | 1 | μA | ||
VF | Power diode forward voltage | Current = 500 mA | 0.8 | V | ||
OC, ILIM, OVP SC AND SS | ||||||
ILIM | N-Channel MOSFET current limit | 0.9 | 1.1 | 1.6 | A | |
Vovp | Over voltage protection threshold | Measured on the VO pin | 18 | 19 | V | |
Vovp_hys | Over voltage protection hysteresis | 0.6 | V | |||
IOL | Over load protection | 200 | 300 | mA | ||
THERMAL SHUTDOWN | ||||||
Tshutdown | Thermal shutdown threshold | 150 | °C | |||
Thysteresis | Thermal shutdown hysteresis | 15 | °C |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Toff | EN pulse width to shutdown | EN high to low | 1 | ms | ||
Tmin_on | Minimum on pulse width | 65 | ns |
Figure 1, L = TOKO #A915_Y-100M, unless otherwise noted | FIGURE | ||
---|---|---|---|
η | Efficiency | vs Load current at OUT = 15 V | Figure 1 |
η | Efficiency | vs Load current at OUT = 10 V | Figure 2 |
VFB | FB voltage | vs Free-air temperature | Figure 3 |
VFB | FB voltage | vs Input voltage | Figure 4 |
ILIM | Switch current limit | vs Free-air temperature | Figure 5 |
Line transient response | VIN = 3.3 V to 3.6 V; Load = 50 mA | Figure 10 | |
Load transient response | VIN = 2.5 V; Load = 10 mA to 50 mA; Cff = 100 pF | Figure 11 | |
PWM control in CCM | VIN = 3.6 V; Load = 50 mA | Figure 12 | |
PWM control in DCM | VIN = 3.6 V; Load = 1 mA | Figure 13 | |
Pulse skip mode | VIN = 4.5 V; OUT = 10 V; No load | Figure 14 | |
Soft start-up | VIN = 3.6 V; Load = 50 mA | Figure 15 |
OUT = 15V |
OUT = 10V |