SLVSDA7E February 2017 – August 2019 TPS61178
PRODUCTION DATA.
For this design example, use Table 1 as the design parameters.
PARAMETER | VALUE | |
---|---|---|
Input voltage range | 6 V to 14 V | |
Output voltage | 16 V | |
Output ripple voltage | ±3% | |
Output current rating | 3 A | |
Operating frequency | 500 kHz |