SLVSDA7E February 2017 – August 2019 TPS61178
PRODUCTION DATA.
MIN | TYP | MAX | Unit | |||
---|---|---|---|---|---|---|
SWITCHING FREQUENCY / SYNC | ||||||
RFREQ = 342 kΩ | 400 | 500 | 600 | kHz | ||
fSW | Switching frequency | RFREQ = 842 kΩ | 160 | 200 | 240 | kHz |
RFREQ = 75 kΩ | 1900 | 2200 | 2500 | kHz | ||
tON_min | Minimum on time
|
105 | 135 | ns | ||
tOFF_min | Minimum off time | 140 | 180 | ns | ||
fSYNC_MIN | Min Frequency using external clock | 190 | 200 | 210 | kHz | |
fSYNC_MAX | Max Frequency using external clock | 2090 | 2200 | 2310 | kHz | |
GATE DRIVER
FOR LOAD DISCONNECT |
||||||
IGH_SINK | External PFET drive current | 55 | uA |