SLVSDA7E February 2017 – August 2019 TPS61178
PRODUCTION DATA.
MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|
CURRENT
LIMIT |
||||||
tSHORT_ON | Short active time | 4 | ms | |||
tSHORT_OFF | Time for Auto retry protection off time | 90 | ms | |||
SOFT
START |
||||||
tSTARTUP | Startup time | VIN = 8 V, VOUT = 16 V | 3.2 | ms | ||
tPRE_CHARG | Pre charge time | Pre charge time | 1.8 | 2.6 | 3.4 | ms |
PROTECTION | ||||||
tSD_R | Thermal shutdown rising threshold | TJ rising | 150 | °C | ||
tSD_F | Thermal shutdown falling threshold | TJ falling | 130 | °C |