SLVSDA7E February 2017 – August 2019 TPS61178
PRODUCTION DATA.
Typical condition VIN = 6 V to 14 V, VOUT = 16 V, RLIMIT = 51.1 kΩ, RFREQ = 348 kΩ
Application waveforms are measured with the inductor 3.3 µH, Würth 74437368033, and the output capacitance: 3 x 22 µF, GRM32ER61E226KE15L plus 2 x 10 µF, GRM188R61E106MA73D.
VIN = 7.2 V | VOUT= 16 V | |
L = 3.3 µH | COUT= 86 µF | Load = 1000 mA |
VIN = 7.2 V | VOUT= 16 V | Auto PFM |
L = 3.3 µH | COUT= 86 µF | Load = 10 mA |
VIN = 7.2 V | VOUT= 16 V | Auto PFM |
L = 3.3 µH | COUT= 86 µF | Load = 32 Ω |
VIN = 7.2 V | VOUT= 16 V | Load = 500 mA to 2 A, |
L = 3.3 µH | COUT= 86 µF | 0.1 A/µs slew rate |
VIN = 7.2 V | VOUT= 16 V | |
L = 3.3 µH | COUT= 86 µF |
VIN = 7.2 V | VOUT= 16 V | Auto PFM |
L = 3.3 µH | COUT= 86 µF | Load = 32 Ω |
VIN = 7.2 V | VOUT= 16 V | |
L = 3.3 µH | COUT= 86 µF |