SLVSC25B July 2013 – June 2017 TPS61197
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | UVLO | I | Low input undervoltage lockout. Use a resister divider from VIN to this pin to set the UVLO threshold. |
2 | EN | I | Device enable and disable control input. EN pin high voltage enables the device. EN pin low voltage disables the device. |
3 | PWM | I | PWM dimming signal input. The frequency of the PWM signal is in the range of 90 Hz to 22 kHz. |
4 | AGND | G | Analog ground |
5 | REF | O | Internal reference voltage for the boost converter. Use a capacitor at this pin to adjust the soft-start time. |
6 | COMP | O | Loop compensation for the boost converter. Connect a RC network to make loop stable |
7 | IFB | I | Regulated current sink input pin. A resistor on this pin is used to set a desired string current. |
8 | IDRV | O | PWM dimming output control pin to drive the external MOSFET or bipolar transistor |
9 | ISNS | I | External switch MOSFET current sense positive input |
10 | OVP | I | Overvoltage protection detection input. Connect a resistor divider from output to this pin to program the OVP threshold. In addition, this pin is also the feedback of the output voltage of the boost converter. |
11 | PGND | G | External MOSFET current sense ground input |
12 | GDRV | O | Gate driver output for the external switch MOSFET |
13 | VDD | O | Internal regulator output for device power supply. Connect a ceramic capacitor of more than 1 µF to this pin. |
14 | FSW | O | Boost switching frequency setting pin. Use a resistor to set the frequency from 50 kHz to 800 kHz. |
15 | FAULT | O | Fault indicator. Open-drain output. Output high impedance when fault conditions happen. |
16 | VIN | I | Power supply input pin |