8.2 Typical Application-Li-ion Battery to 5V Boost Converter Under
Fast Mode
The TPS61299x/xA can operate under fast
transient mode with 8μs settling time under 0 to 200mA load step.
Set the VSEL according to Table 8-4 to select different target VOUT under fast mode.
Figure 8-1 3.6V Input
Source to 5V Boost Converter Under Fast Mode