SLVSGQ1B January 2022 – January 2024 TPS61376
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NUMBER | ||
VIN | 1 | I | IC power supply input |
EN/UVLO | 2 | I | Enable logic input and programmable input voltage undervoltage lockout (UVLO) input. Logic high level enables the device. Logic low level disables the device and turns it into shutdown mode. The converter start-up and shutdown levels can be programmed by connecting this pin to the supply voltage through a resistor divider. |
ISEL | 3 | I | Scale the ISO FET to improve input average current limit accuracy
and adjust peak switching current limit value. ISEL = low when setting Ilimit ≤ 750mA ISEL = high, when setting Ilimit > 750mA |
VOUT | 4 | PWR | Boost converter output |
VP | 5 | PWR | Drain of the ISO MOSFET |
SW | 6 | PWR | The switching node pin. It is connected to the drain of the internal low-side power MOSFET and the source of the internal ISO power MOSFET. |
PGND | 7 | PWR | Power ground of the IC |
FB | 8 | I | Output voltage feedback pin. Connect to the center tape of a resistor divider to program the output voltage. |
COMP | 9 | O | Output of the internal error amplifier. Connect the loop compensation network between this pin and the AGND pin. |
ILIM | 10 | I | Input average current limit setting pin. Use a resistor between this pin and AGND to set the desired input average current limit threshold. |
VCC | 11 | O | Output of the internal regulator. A ceramic capacitor of more than 1μF is required between this pin and AGND. |
AGND | 12 | PWR | Analog ground of the IC |
BOOT | 13 | O | Power supply for ISO MOSFET gate driver. A ceramic capacitor of more than 0.47μF must be connected between this pin and the SW pin. |