SLVSCM3B january 2015 – august 2023 TPS62065-Q1 , TPS62067-Q1
PRODUCTION DATA
The UVLO circuit prevents the device from malfunctioning at low input voltages and from excessive discharge of the battery. It disables the output stage of the converter after the falling VIN trips the UVLO threshold, VUVLO. The UVLO threshold, VUVLO, for falling VIN is typically 1.78 V. The device starts operation after the rising VIN trips VUVLO again at typically 1.95 V.