SLVSCM3B january 2015 – august 2023 TPS62065-Q1 , TPS62067-Q1
PRODUCTION DATA
This feature reduces the voltage undershoots or overshoots at load steps from light to heavy load and vice versa. This feature is active in power save mode and regulates the output voltage 1% higher than the nominal value. This provides more headroom for both the voltage drop at a load step, and the voltage increase at a load throw-off.