SUPPLY |
VIN |
Input voltage range |
|
2.3 |
|
6 |
V |
IQ |
Quiescent current into VIN |
IOUT = 0 mA, Device not switching |
|
30 |
|
uA |
Quiescent current into VIN (SNOOZE MODE) |
IOUT = 0 mA, Device not switching, MODE=HIGH |
|
6.5 |
|
uA |
ISD |
Shutdown current into VIN |
EN = LOW |
|
|
|
7 |
µA |
TA = -40°C to 85°C |
|
|
1 |
VUVLO |
Undervoltage lockout |
Input voltage falling |
|
1.8 |
2 |
V |
Undervoltage lockout hysteresis |
Rising above VUVLO |
|
120 |
|
mV |
TJSD |
Thermal shutdown |
Temperature rising |
|
150 |
|
°C |
Thermal shutdown hysteresis |
Temperature falling below TJSD |
|
20 |
|
°C |
LOGIC INTERFACE (EN MODE) |
VIH |
High level input voltage |
2.3 V ≤ VIN ≤ 6 V |
1 |
|
|
V |
VIL |
Low level input voltage |
2.3 V ≤ VIN ≤ 6 V |
|
|
0.4 |
V |
ILKG |
Input leakage current |
|
|
0.01 |
0.5 |
µA |
POWER GOOD |
VPG |
Power good threshold |
VOUT falling referenced to VOUT nominal |
–15% |
–10% |
–5% |
|
Power good hysteresis |
|
|
5% |
|
|
VOL |
Low level voltage |
Isink = 500 µA |
|
|
0.3 |
V |
IPG,LKG |
PG Leakage current |
VPG = 5.0 V |
|
0.01 |
0.1 |
µA |
OUTPUT |
VOUT |
Output voltage range TPS62080, TPS62080A |
|
0.5 |
|
4.0 |
V |
Output voltage accuracy TPS62081 |
IOUT = 0 mA; VIN ≥ 2.3 V |
–2.5% |
|
2.5% |
|
Output voltage accuracy TPS62082 |
IOUT = 0 mA; VIN ≥ 3.6 V |
–2.5% |
|
2.5% |
|
Snooze Mode output voltage accuracy |
MODE = HIGH; VIN ≥ 2.3 V and VIN ≥ VOUT + 1 V |
–5% |
|
5% |
|
VFB |
Feedback regulation voltage TPS62080, TPS62080A |
VIN ≥ 2.3 V and VIN ≥ VOUT + 1 V |
0.438 |
0.45 |
0.462 |
V |
IFB |
Feedback input bias current TPS62080, TPS62080A |
VFB = 0.45 V |
|
10 |
100 |
nA |
RDIS |
Output discharge resistor |
EN = LOW, VOUT = 1.8 V |
|
1 |
|
kΩ |
TPS62080A, EN = LOW, VOUT = 1.2 V |
25 |
40 |
65 |
Ω |
|
Line Regulation |
|
|
0 |
|
%/V |
|
Load Regulation |
TPS62081, TPS62082 |
|
–0.25 |
|
%/A |
RDS(on) |
High-side FET ON-resistance |
ISW = 500 mA |
|
95 |
|
mΩ |
Low-side FET ON-resistance |
ISW = 500 mA |
|
70 |
|
mΩ |
ILIM |
High-side FET switch current limit |
Rising inductor current |
1.6 |
2.8 |
4 |
A |