SLVSEK3 March 2018 TPS62243-Q1 , TPS62244-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY | ||||||
IQ | Operating quiescent current | IOUT = 0 mA. Pulse frequency modulation (PFM) mode enabled, device not switching | 15 | μA | ||
IOUT = 0 mA. PFM mode enabled, device switching, VOUT = 1.25 V | 18.5 | |||||
ISD | Shutdown current | EN = GND, TJ = 25°C | 0.1 | 1 | μA | |
EN = GND | 10 | |||||
UVLO | Undervoltage lockout threshold | Falling | 1.85 | V | ||
Rising | 1.95 | |||||
ENABLE, MODE | ||||||
VIH | High-level input voltage, EN | 2 V ≤ VIN ≤ 6 V | 1 | VIN | V | |
VIL | Low-level input voltage, EN | 2 V ≤ VIN ≤ 6 V, | 0 | 0.35 | V | |
IIN | Input bias current, EN | EN, MODE = GND or VIN | 0.01 | 1 | μA | |
POWER SWITCH | ||||||
RDS(on) | High-side MOSFET ON-resistance | VIN = VGS = 3.6 V, TJ = 25°C | 240 | 480 | mΩ | |
Low-side MOSFET ON-resistance | 180 | 380 | ||||
ILIMF | Forward current limit MOSFET high-side and low-side | VIN = VGS = 3.6 V, | 0.54 | 0.95 | A | |
TSD | Thermal shutdown | Increasing junction temperature | 140 | °C | ||
Thermal shutdown hysteresis | Decreasing junction temperature | 20 | °C | |||
OSCILLATOR | ||||||
ƒSW | Oscillator frequency | 2 V ≤ VIN ≤ 6 V, PWM Mode | 2 | 2.25 | 2.5 | MHz |
OUTPUT | ||||||
VOUT | Output voltage | TPS62244 Q1 (fixed VOUT) | 1.25 | V | ||
TPS62243 Q1 (fixed VOUT) | 1.80 | V | ||||
VREF | Internal reference voltage | 600 | mV | |||
VFB | Feedback voltage | PWM operation, 2 V ≤ VIN ≤ 6 V, in fixed output voltage versions VFB = VOUT, See (2) ,TJ = 25°C |
–1.5% | 0% | 1.5% | |
PWM operation, 2 V ≤ VIN ≤ 6 V, in fixed output voltage versions VFB = VOUT, See (2) | –1.5% | 2.5% | ||||
Feedback voltage PFM mode | Device in PFM mode | 0% | ||||
Load regulation | PWM mode | –0.5 | %/A | |||
tStart up | Start-up time | Time from active EN to reach 95% of VOUT nominal | 500 | μs | ||
tRamp | VOUT ramp UP time | Time to ramp from 5% to 95% of VOUT | 250 | μs | ||
Ilkg | Leakage current into SW pin | VIN = 3.6 V, VIN = VOUT = VSW, EN = GND, TJ = 25°C(1) | 0.1 | 1 | μA | |
VIN = 3.6 V, VIN = VOUT = VSW, EN = GND, (1) | 10 |