TPS62244-Q1

ACTIVE

2.25-MHz 300-mA Step-Down Converter in TSOT23 Package

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS628501-Q1 ACTIVE Automotive 2.7V-to-6V 1A step-down converter in SOT-583 package New generation with smaller solution size and higher efficiency

Product details

Rating Automotive Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 0.3 Vin (min) (V) 2 Vin (max) (V) 6 Switching frequency (min) (kHz) 2250 Switching frequency (max) (kHz) 2250 Features Enable, Light load efficiency, Over Current Protection, Synchronous Rectification, UVLO fixed Control mode Voltage mode Vout (min) (V) 1.25 Vout (max) (V) 1.25 Iq (typ) (µA) 15 Duty cycle (max) (%) 100
Rating Automotive Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 0.3 Vin (min) (V) 2 Vin (max) (V) 6 Switching frequency (min) (kHz) 2250 Switching frequency (max) (kHz) 2250 Features Enable, Light load efficiency, Over Current Protection, Synchronous Rectification, UVLO fixed Control mode Voltage mode Vout (min) (V) 1.25 Vout (max) (V) 1.25 Iq (typ) (µA) 15 Duty cycle (max) (%) 100
SOT-23-THN (DDC) 5 8.12 mm² 2.9 x 2.8
  • AEC-Q100 Qualified with following results:
    • Device Temperature Grade 1: -40°C to 125°C Operating Junction Temeperature Range
  • Output Current Up to 300 mA
  • VIN Range From 2 V to 6 V
  • 2.25-MHz Fixed-Frequency Operation in PWM Mode
  • Power-Save Mode at Light Load Currents
  • Output Voltage Accuracy in PWM Mode ±1.5%
  • Fixed Output Voltages
    • 1.80V TPS62243-Q1
    • 1.25V TPS62244-Q1
  • 15-µA Typical Quiescent Current
  • 100% Duty Cycle for Lowest Dropout
  • Available in a TSOT 23 (5) 2.90-mm × 1.60-mm Package
  • AEC-Q100 Qualified with following results:
    • Device Temperature Grade 1: -40°C to 125°C Operating Junction Temeperature Range
  • Output Current Up to 300 mA
  • VIN Range From 2 V to 6 V
  • 2.25-MHz Fixed-Frequency Operation in PWM Mode
  • Power-Save Mode at Light Load Currents
  • Output Voltage Accuracy in PWM Mode ±1.5%
  • Fixed Output Voltages
    • 1.80V TPS62243-Q1
    • 1.25V TPS62244-Q1
  • 15-µA Typical Quiescent Current
  • 100% Duty Cycle for Lowest Dropout
  • Available in a TSOT 23 (5) 2.90-mm × 1.60-mm Package

The TPS6224x-Q1 devices are high-efficiency synchronous DC/DC step-down converters providing a fixed output voltage and up to 300 mA of output current. They offer low power consumption for battery-powered/always-on automotive applications like Remote Keyless Entry (RKE) or Passive Entry Passive Start (PEPS) key fobs and base stations. With an input voltage range of 2 V to 6 V, the devices support applications powered by Li-MnO2 coin cell batteries, Li-Ion batteries, two- (2S) and three-cell (3S) alkaline, 3.3-V and 5-V input voltage rails. The TPS6224x-Q1 operate at a 2.25-MHz fixed switching frequency at high load current and enters the power-save mode operation at light load currents to maintain high efficiency and low power consumption over the entire load current range. The power-save mode is optimized for low output-voltage ripple. In the shutdown mode, the current consumption is reduced to less than 1 µA. The TPS6224x-Q1 allow the use of small inductors and capacitors to achieve a small solution size, and is available in a 5-pin TSOT23 package.

The TPS6224x-Q1 devices are high-efficiency synchronous DC/DC step-down converters providing a fixed output voltage and up to 300 mA of output current. They offer low power consumption for battery-powered/always-on automotive applications like Remote Keyless Entry (RKE) or Passive Entry Passive Start (PEPS) key fobs and base stations. With an input voltage range of 2 V to 6 V, the devices support applications powered by Li-MnO2 coin cell batteries, Li-Ion batteries, two- (2S) and three-cell (3S) alkaline, 3.3-V and 5-V input voltage rails. The TPS6224x-Q1 operate at a 2.25-MHz fixed switching frequency at high load current and enters the power-save mode operation at light load currents to maintain high efficiency and low power consumption over the entire load current range. The power-save mode is optimized for low output-voltage ripple. In the shutdown mode, the current consumption is reduced to less than 1 µA. The TPS6224x-Q1 allow the use of small inductors and capacitors to achieve a small solution size, and is available in a 5-pin TSOT23 package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS62811-Q1 ACTIVE Automotive 2.75-V to 6-V, 1-A step-down converter in a 2mm x 3mm wettable-flanks QFN package New generation with smaller solution size and higher efficiency

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TPS6224X-Q1 Automotive 2.25MHz 300mA Step-Down Converter in TSOT23 Package datasheet PDF | HTML 12 Jan 2018
Analog Design Journal Understanding 100% mode in low-power DC/DC converters 22 Jun 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS62240EVM-229 — TPS62240 6V Input, 1.8V Output, 0.3A Evaluation Module

The TPS62240EVM-229 facilitates evaluation of the TPS62240 2.25 MHz, 300 mA Step-Down DC-DC Converter.
User guide: PDF
Not available on TI.com
Simulation model

TPS62240 Unencrypted PSpice Transient Model Package (Rev. A)

SLIM061A.ZIP (37 KB) - PSpice Model
Design tool

WEBENCH-POWER-DESIGNER — WEBENCH Power Designer

Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DDC) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos