SLVSEK3 March 2018 TPS62243-Q1 , TPS62244-Q1
PRODUCTION DATA.
The device is enabled by setting the EN pin to high. During the start-up time (tStart up), the internal circuits are settled and the soft-start circuit is activated. The EN input can be used to control power sequencing in a system with various DC-DC converters. The EN pin can be connected to the output of another converter, to drive the EN pin high and sequence supply rails. With EN pin = GND, the device enters shutdown mode in which all circuits are disabled. In fixed-output voltage versions, the internal resistor divider network is then disconnected from FB pin.