SLVSEK3 March 2018 TPS62243-Q1 , TPS62244-Q1
PRODUCTION DATA.
Device | Package Type | Package Drawing | Pins | SPQ | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
TPS62243QDDCRQ1 | SOT-23-THIN | DDC | 5 | 3000 | 179.0 | 8.4 | 3.2 | 3.2 | 1.4 | 4.0 | 8.0 | Q3 |
TPS62244QDDCRQ1 | SOT-23-THIN | DDC | 5 | 3000 | 179.0 | 8.4 | 3.2 | 3.2 | 1.4 | 4.0 | 8.0 | Q3 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
TPS62243QDDCRQ1 | SOT-23-THIN | DDC | 5 | 3000 | 203.0 | 2.3.0 | 35.0 |
TPS62244QDDCRQ1 | SOT-23-THIN | DDC | 5 | 3000 | 203.0 | 2.3.0 | 35.0 |