SLUSFG2A September 2024 – November 2024 TPS6286A06 , TPS6286B10
PRODMIX
VIN = 5.0V, VOUT = 1.2V, TA = 25°C, BOM = Table 9-2, unless otherwise noted. Solid lines show the FPWM mode and dashed lines show PFM.
VIN= 5V | TA = 25°C | PFM and FPWM |
VIN = 5V | TA = 85°C | PFM and FPWM |
VIN = 5V | TA = 85°C | FPWM |
VIN = 5V | TA = 25°C | PFM |
VIN = 5V | TA = 25°C | FPWM |
VIN = 3.3V | TA = 25°C | PFM |
VIN = 5.0V | RθJA = 43.2°C/W | TJMAX= 125°C |
VIN = 2.4V to 5.5V to 2.4V in 1V/us | VOUT = 1.2V | Load = 10mA |
VIN = 5.0V | BOM = 2 × 22uF |
VOUT = 1.2V | PFM, No Load |
VIN = 5.0V | BOM = 2 × 22uF |
VOUT = 1.2V | FPWM, IOUT = 6A |
TPS6286B10 | VOUT = 1.2V | Load = 10A |
VIN = 5.0V | BOM = 2 × 22uF |
VOUT = 1.2V | IOUT = 10mA to 6A, 1A/μs |
VIN = 5.0V | BOM = 2 × 22uF |
VOUT = 1.2V | IOUT = 3A to 6A, 1A/μs |
VIN = 5.0V | BOM = 4 × 22uF |
VOUT = 1.2V | IOUT = 10mA to 10A, 1A/μs |
VIN = 5.0V | BOM = 4 × 22uF |
VOUT = 0.9V | IOUT = 10mA to 10A, 1A/μs |
VIN = 5.0V | BOM = 4 × 22uF |
VOUT = 0.9V | IOUT = 4A to 10A, 1A/μs |
VIN = 3.3V | TA = 25°C | PFM and FPWM |
VIN = 3.3V | TA = 85°C | PFM and FPWM |
VIN = 3.3V | TA = 85°C | FPWM |
VIN = 3.3V | TA = 25°C | PFM |
VIN = 3.3V | TA = 25°C | FPWM |
VIN = 5.0V | TA = 25°C | PFM |
VIN = 3.3V | RθJA = 43.2°C/W | TJMAX = 125°C |
VIN = 2.4V to 5.5V to 2.4V in 1V/us | VOUT = 1.2V | Load = 10A |
VIN = 5.0V | BOM = 2 × 22uF |
VOUT = 1.2V | FPWM, No Load |
TPS6286A06 | VOUT = 1.2V | No Load |
TPS6286B10 | VOUT = 1.6V | CSS = 100nF |
VIN = 5.0V | BOM = 2 × 22uF |
VOUT = 1.2V | IOUT = 10mA to 6A, 1A/μs |
VIN = 5.0V | BOM = 4 × 22uF |
VOUT = 1.2V | IOUT = 10mA to 10A, 1A/μs |
VIN = 5.0V | BOM = 4 × 22uF |
VOUT = 1.2V | IOUT = 4A to 10A, 1A/μs |
VIN = 5.0V | BOM = 4 × 22uF |
VOUT = 0.9V | IOUT = 10mA to 10A, 1A/μs |