TPS6286B10
- 2.4V to 5.5V input voltage range
- 8mΩ and 8mΩ internal power MOSFETs
- 5.1µA operating quiescent current
- 1.2MHz switching frequency
- 100% duty cycle mode
- 0.7% output voltage accuracy
- Forced PWM or power save mode
- DCS-Control topology (constant on-time)
- FB version (TPS6286Axx) output voltage:
- Adjustable from 0.6V to Vin
- Fixed (by external resistor) from 0.4V to 1.6V
- I2C version (TPS6286Bxx) with selectable:
- Output voltage from 0.4V to 1.675V with 5mV step size
- Power save mode or forced PWM mode
- Hiccup or latching short-circuit protection
- Dynamic, adaptive voltage scaling ramp speed
- Output voltage discharge
- Hiccup short-circuit protection
- Power-good indicator with window comparator
- Thermal shutdown
- Adjustable soft start
- –40°C to 125°C operating temperature range
- Create a custom design using the TPS6286Axx and TPS6286Bxx with the WEBENCH Power Designer
The TPS6286Axx and TPS6286Bxx devices are high-frequency, synchronous, step-down converters, which provide an efficient, flexible, and high power-density design. At medium to heavy loads, the converters operate in pulse width modulation (PWM) mode and automatically enter power save mode operation at light load to maintain high efficiency over the entire load current range. The devices can also be forced in PWM mode operation to minimize output voltage ripple. Together with the DCS-Control architecture, excellent load transient performance and tight output voltage accuracy is achieved. The devices feature a Power-Good signal and an adjustable soft-start feature. The devices are able to operate in 100% mode. For fault protection, the devices incorporate a HICCUP short-circuit protection as well as a thermal shutdown.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS6286B10EVM-049 — TPS6286B10 evaluation module
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VQFN-HR (VBM) | 13 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.