TPS6286B10EVM-049

TPS6286B10 evaluation module

TPS6286B10EVM-049

Order now

Overview

The TPS6286B10EVM-049 is designed to help the user easily evaluate and test the operation and functionality of the TPS6286B10 buck converter. The evaluation module (EVM) can also be used to evaluate the TPS6286B08 device. The EVM converts 2.4V to 5.5V input voltage to a regulated output voltage. The output current can go up to 10A for the TPS6286B10EVM-049.

Features
  • DCS-control topology for fast transient response
  • 8mΩ internal HS and LS power MOSFETs
  • 4μA operating quiescent current
  • Available output voltage ranges for dynamic voltage scaling (DVS) through I2C
  • Output voltage range from 0.4V to 1.675V with 5mV step size
AC/DC & DC/DC converters (integrated FET)
TPS6286B10 2.4V-to-5.5V input, 10A high-efficiency step-down converter with I²C
Download View video with transcript Video

Order & start development

Evaluation board

TPS6286B10EVM-049 — TPS6286B10 evaluation module

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
EVM User's guide TPS6286B10 Buck Converter Evaluation Module User's Guide PDF | HTML 17 Jul 2024
Certificate TPS6286B10EVM-049 EU Declaration of Conformity (DoC) 05 Jul 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos