SLUSFG2A September 2024 – November 2024 TPS6286A06 , TPS6286B10
PRODMIX
For this design example, use the parameters listed in Table 9-1 as the input parameters.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage | 2.4V to 5.5V |
Output voltage | 1.2V |
Maximum output current | 10A |
Table 9-2 lists the components used for the example.
REFERENCE | DESCRIPTION | MANUFACTURER(1) |
---|---|---|
C1 | CAP, CERM, 10uF, 10V, +/– 10%, X7R, 0805, GCM21BR71A106KE22L | MURATA |
C2 | CAP, CERM, 22uF, 10V, +/– 20%, X7R, 0805, GRM21BZ71A226ME15L | MURATA |
L1 | 470 nH Shielded Molded Inductor 15.7A 3.7mOhm, XGL5020-471MEC | Coilcraft |
CSS | Open | Any |
R1 | 100kΩ, chip resistor, 1/16 W, 1%, size 0402 | Std |
R2 | 100kΩ, chip resistor, 1/16 W, 1%, size 0402 | Std |