SLVSFJ3D May 2022 – January 2025 TPS62870-Q1 , TPS62871-Q1 , TPS62872-Q1 , TPS62873-Q1
PRODUCTION DATA
The TPS6287x-Q1 is a family of pin-to-pin 6A, 9A, 12A, and 15A synchronous step-down DC/DC converters with differential remote sensing. For each current rating, there are full-featured device variants with I2C interface and limited-featured device variants without I2C interface. All devices offer high efficiency and ease of use. Low-resistance power switches allow up to 15A continuous output current at high ambient temperatures.
The devices can operate in stacked mode to deliver higher output currents or to spread the power dissipation across multiple devices.
The TPS6287x-Q1 family implements an enhanced DCS-control scheme that supports fast transients with fixed-frequency operation. Devices can operate in power save mode for maximum efficiency, or forced-PWM mode for the best transient performance and lowest output voltage ripple.
An optional remote sensing feature maximizes voltage regulation at the point-of-load, and the device achieves better than ±1% DC voltage accuracy under all operating conditions.
PART NUMBER(2) | CURRENT RATING | PACKAGE(1) |
---|---|---|
TPS62870-Q1 | 6A | RXS (VQFN-FCRLF, 16) |
TPS62871-Q1 | 9A | |
TPS62872-Q1 | 12A | |
TPS62873-Q1 | 15A |
The switching frequency is resistor-selectable through the FSEL pin. The switching frequency can be set to 1.5MHz, 2.25MHz, 2.5MHz, or 3.0MHz, or synchronized to an external clock in the same frequency range.
The I2C-compatible interface offers several control, monitoring, and warning features, such as voltage monitoring and temperature-related warnings. The output voltage can be quickly adjusted to adapt the power consumption of the load to the performance needs of the application through the I2C-compatible interface. The default start-up voltage is resistor-selectable through the VSEL pin.
Device Number | Output Current | Start-Up Voltage, I2C Address(1)(2) | VSEL Settings | Spread Spectrum Clocking | Soft-Start Time |
---|---|---|---|---|---|
TPS62870QWRXSRQ1 | 6A | 0.850V, 0x40 | 6.2kΩ to GND | Default setting = off | Default setting = 1 ms |
TPS62871QWRXSRQ1 | 9A | 0.750V, 0x41 | Short to GND | ||
TPS62872QWRXSRQ1 | 12A | 0.875V, 0x42 | Short to VIN | ||
TPS62873QWRXSRQ1 | 15A | 1.000V, 0x43 | 47kΩ to VIN | ||
TPS62870Y1QWRXSRQ1 | 6A | 0.800V, 0x40 | 6.2kΩ to GND | Default setting = off | Default setting = 1 ms |
TPS62871Y1QWRXSRQ1 | 9A | 0.750 V, 0x41 | Short to GND | ||
TPS62872Y1QWRXSRQ1 | 12A | 0.875 V, 0x42 | Short to VIN | ||
TPS62873Y1QWRXSRQ1 | 15A | 0.800 V, 0x43 | 47kΩ to VIN | ||
TPS62870Y0QWRXSRQ1 | 6A | 0.500V, 0x40 | 6.2kΩ to GND | Default setting = off | Default setting = 1 ms |
0.750V, 0x41 | Short to GND | ||||
0.875V, 0x42 | Short to VIN | ||||
1.050V, 0x43 | 47kΩ to VIN | ||||
TPS62870Y2QWRXSRQ1 | 6A | 1.800V, 0x30 | 6.2kΩ to GND | Default setting = off | Default setting = 1 ms |
1.500V, 0x31 | Short to GND | ||||
TPS62872Y2QWRXSRQ1 | 12A | 1.750V, 0x32 | Short to VIN | ||
3.300V, 0x33 | 47 kΩ to VIN | ||||
TPS62870Y3QWRXSRQ1 | 6A | 0.810V, 0x40 | 6.2 kΩ to GND | Default setting = off | Default setting = 1 ms |
0.750V, 0x41 | Short to GND | ||||
0.875V, 0x42 | Short to VIN | ||||
1.000V, 0x43 | 47kΩ to VIN | ||||
TPS62872Y4QWRXSRQ1 | 12A | 0.850V, 0x40 | 6.2kΩ to GND | Default setting = off | Default setting = 1 ms |
0.750 V, 0x41 | Short to GND | ||||
0.875 V, 0x42 | Short to VIN | ||||
0.850 V, 0x43 | 47kΩ to VIN | ||||
TPS62871Y5QWRXSRQ1 | 9A | 1.100V, 0x10 | 6.2kΩ to GND | Default setting = off | Default setting = 1 ms |
1.500V, 0x11 | Short to GND | ||||
1.750V, 0x12 | Short to VIN | ||||
3.300V, 0x13 | 47kΩ to VIN | ||||
TPS62872Y7QWRXSRQ1 | 12A | 1.150V, 0x30 | 6.2kΩ to GND | Default setting = off | Default setting = 1 ms |
0.750V, 0x31 | Short to GND | ||||
0.875V, 0x32 | Short to VIN | ||||
0.950V, 0x33 | 47kΩ to VIN |
Device Number | Output Current | Start-Up Voltage(2) | VSEL Settings | Spread Spectrum Clocking | Soft-Start Time |
---|---|---|---|---|---|
TPS62870N0QWRXSRQ1 | 6A | 0.500V | 6.2kΩ to GND | On | 0.5 ms |
TPS62871N0QWRXSRQ1 | 9A | 0.750V | Short to GND | ||
TPS62872N0QWRXSRQ1 | 12A | 0.875V | Short to VIN | ||
TPS62873N0QWRXSRQ1 | 15A | 1.050V | 47kΩ to VIN | ||
TPS62870N1QWRXSRQ1 | 6A | 0.800V | 6.2kΩ to GND | On | 1 ms |
TPS62871N1QWRXSRQ1 | 9A | 0.750V | Short to GND | ||
TPS62872N1QWRXSRQ1 | 12A | 0.875V | Short to VIN | ||
TPS62873N1QWRXSRQ1 | 15A | 0.840V | 47kΩ to VIN | ||
TPS62872N2QWRXSRQ1 | 12A | 1.800V | 6.2kΩ to GND | Off | |
1.500V | Short to GND | ||||
1.750V | Short to VIN | ||||
3.300V | 47kΩ to VIN | ||||
TPS62872N3QWRXSRQ1 | 12A | 1.000V | 6.2kΩ to GND | On | 0.5 ms |
0.750V | Short to GND | ||||
0.875V | Short to VIN | ||||
1.100V | 47kΩ to VIN | ||||
TPS62871N4QWRXSRQ1 | 9A | 0.500V | 6.2kΩ to GND | On | 0.5 ms |
0.750V | Short to GND | ||||
0.875V | Short to VIN | ||||
1.08V | 47kΩ to VIN |
Unless otherwise noted, device variants without I2C operate with the same default settings as device variants with I2C.