TPS62873-Q1

ACTIVE

Automotive 2.7-V to 6-V input, 15-A, stackable, synchronous buck converter

alarmNotifications Order now

Product details

Rating Automotive Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Topology Buck Type Converter Iout (max) (A) 15 Vin (min) (V) 2.7 Vin (max) (V) 6 Switching frequency (min) (kHz) 1500 Switching frequency (max) (kHz) 3000 Features Adaptive/Dynamic Voltage Scaling, Differential Remote Sense, Enable, Fixed Output, Forced PWM, Frequency synchronization, I2C/PMBus, Light Load Efficiency, Light load efficiency, Output discharge, Over Current Protection, Power good, Soft Start Fixed, Spread Spectrum, Synchronous Rectification, UVLO Fixed, UVLO fixed, Wettable flanks package EMI features Low parasitic Hotrod packaging, Spread Spectrum Control mode DCS-Control Vout (min) (V) 0.4 Vout (max) (V) 3.3, 3.35 Iq (typ) (µA) 1750 Duty cycle (max) (%) 55
Rating Automotive Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Topology Buck Type Converter Iout (max) (A) 15 Vin (min) (V) 2.7 Vin (max) (V) 6 Switching frequency (min) (kHz) 1500 Switching frequency (max) (kHz) 3000 Features Adaptive/Dynamic Voltage Scaling, Differential Remote Sense, Enable, Fixed Output, Forced PWM, Frequency synchronization, I2C/PMBus, Light Load Efficiency, Light load efficiency, Output discharge, Over Current Protection, Power good, Soft Start Fixed, Spread Spectrum, Synchronous Rectification, UVLO Fixed, UVLO fixed, Wettable flanks package EMI features Low parasitic Hotrod packaging, Spread Spectrum Control mode DCS-Control Vout (min) (V) 0.4 Vout (max) (V) 3.3, 3.35 Iq (typ) (µA) 1750 Duty cycle (max) (%) 55
VQFN-FCRLF (RXS) 16 9.0525 mm² 2.55 x 3.55
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to +125°C, TA
  • Functional Safety-Capable
  • 2.7V to 6V input voltage range
  • 6A, 9A, 12A, and 15A family of pin-to-pin compatible device
  • Four output voltage ranges:
    • 0.4V to 0.71875V in 1.25mV steps
    • 0.4V to 1.0375V in 2.5mV steps
    • 0.4V to 1.675V in 5mV steps
    • 0.8V to 3.35V in 10mV steps
  • Output voltage accuracy ±1%
  • 7mΩ and 4.5mΩ internal power MOSFETs
  • Adjustable external compensation
  • Resistor-selectable start-up output voltage
  • Resistor-selectable switching frequency
  • Power-save or forced-PWM operation
  • I2C-compatible interface up to 1MHz
  • Differential remote sensing
  • Optional stacked operation for increased output current capability
  • Thermal warning and thermal shutdown
  • Precise enable input
  • Active output discharge
  • Optional spread-spectrum clocking
  • Power-good output with a window comparator
  • Available in 2.55mm × 3.55mm × 1mm VQFN package with wettable flanks
  • –40°C to 150°C junction temperature, TJ
  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to +125°C, TA
  • Functional Safety-Capable
  • 2.7V to 6V input voltage range
  • 6A, 9A, 12A, and 15A family of pin-to-pin compatible device
  • Four output voltage ranges:
    • 0.4V to 0.71875V in 1.25mV steps
    • 0.4V to 1.0375V in 2.5mV steps
    • 0.4V to 1.675V in 5mV steps
    • 0.8V to 3.35V in 10mV steps
  • Output voltage accuracy ±1%
  • 7mΩ and 4.5mΩ internal power MOSFETs
  • Adjustable external compensation
  • Resistor-selectable start-up output voltage
  • Resistor-selectable switching frequency
  • Power-save or forced-PWM operation
  • I2C-compatible interface up to 1MHz
  • Differential remote sensing
  • Optional stacked operation for increased output current capability
  • Thermal warning and thermal shutdown
  • Precise enable input
  • Active output discharge
  • Optional spread-spectrum clocking
  • Power-good output with a window comparator
  • Available in 2.55mm × 3.55mm × 1mm VQFN package with wettable flanks
  • –40°C to 150°C junction temperature, TJ

The TPS6287x-Q1 is a family of pin-to-pin 6A, 9A, 12A, and 15A synchronous step-down DC/DC converters with differential remote sensing. For each current rating, there are full-featured device variants with I2C interface and limited-featured device variants without I2C interface. All devices offer high efficiency and ease of use. Low-resistance power switches allow up to 15A continuous output current at high ambient temperatures.

The devices can operate in stacked mode to deliver higher output currents or to spread the power dissipation across multiple devices.

The TPS6287x-Q1 family implements an enhanced DCS-control scheme that supports fast transients with fixed-frequency operation. Devices can operate in power save mode for maximum efficiency, or forced-PWM mode for the best transient performance and lowest output voltage ripple.

An optional remote sensing feature maximizes voltage regulation at the point-of-load, and the device achieves better than ±1% DC voltage accuracy under all operating conditions.

The switching frequency is resistor-selectable through the FSEL pin. The switching frequency can be set to 1.5MHz, 2.25MHz, 2.5MHz, or 3.0MHz, or synchronized to an external clock in the same frequency range.

The I2C-compatible interface offers several control, monitoring, and warning features, such as voltage monitoring and temperature-related warnings. The output voltage can be quickly adjusted to adapt the power consumption of the load to the performance needs of the application through the I2C-compatible interface. The default start-up voltage is resistor-selectable through the VSEL pin.

The TPS6287x-Q1 is a family of pin-to-pin 6A, 9A, 12A, and 15A synchronous step-down DC/DC converters with differential remote sensing. For each current rating, there are full-featured device variants with I2C interface and limited-featured device variants without I2C interface. All devices offer high efficiency and ease of use. Low-resistance power switches allow up to 15A continuous output current at high ambient temperatures.

The devices can operate in stacked mode to deliver higher output currents or to spread the power dissipation across multiple devices.

The TPS6287x-Q1 family implements an enhanced DCS-control scheme that supports fast transients with fixed-frequency operation. Devices can operate in power save mode for maximum efficiency, or forced-PWM mode for the best transient performance and lowest output voltage ripple.

An optional remote sensing feature maximizes voltage regulation at the point-of-load, and the device achieves better than ±1% DC voltage accuracy under all operating conditions.

The switching frequency is resistor-selectable through the FSEL pin. The switching frequency can be set to 1.5MHz, 2.25MHz, 2.5MHz, or 3.0MHz, or synchronized to an external clock in the same frequency range.

The I2C-compatible interface offers several control, monitoring, and warning features, such as voltage monitoring and temperature-related warnings. The output voltage can be quickly adjusted to adapt the power consumption of the load to the performance needs of the application through the I2C-compatible interface. The default start-up voltage is resistor-selectable through the VSEL pin.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TPS62873 ACTIVE 6-V, 15-A, stackable, synchronous buck converter Automotive Q100 grade version

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 25
Type Title Date
* Data sheet TPS6287x -Q1 2.7V to 6V Input, 6A, 9A, 12A, 15A, Stackable, Synchronous Automotive Step-Down Converters With Fast Transient Response datasheet (Rev. D) PDF | HTML 31 Jan 2025
Product overview Mobileye EyeQ™6H – Discrete Power Tree PDF | HTML 07 Nov 2024
Product overview J722S/AM67x/TDA4VEN/TDA4AEN Processor Automotive Power Designs using TPS6522312-Q1 PMIC PDF | HTML 18 Apr 2024
Analog Design Journal Fixed-frequency DCS-Control: Fast transient response with clock synchronization PDF | HTML 12 Feb 2024
Application note QFN and SON PCB Attachment (Rev. C) PDF | HTML 06 Dec 2023
Application note Benefiting from Step-Down Converters with an I2C Communication Interface (Rev. B) PDF | HTML 29 Nov 2023
Application note Using the Filters with the DC/DC Step-Down Converter PDF | HTML 02 Feb 2023
Application note Operating TPS6287X-Q1 Devices in a Stacked Configuration PDF | HTML 30 Jan 2023
Application note Adjusting the Output Voltage of a Fixed Output Voltage DC-DC Converter PDF | HTML 22 Dec 2022
Certificate TPS62873EVM-144 EU RoHS Declaration of Conformity (DoC) 06 Sep 2022
Product overview Mobileye EyeQ6L – Semi Discrete Power Tree PDF | HTML 05 Aug 2022
Application note Understanding SOA Curves to Operate at High Output Currents and Temperature PDF | HTML 05 May 2022
Functional safety information TPS6287x-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML 04 May 2022
Application note How to Measure Impedance of a Power Distribution Network of a DC-DC Converter PDF | HTML 20 Jan 2022
Application note Loop Gain Reconstruction of a Step-Down Converter from Output Impedance PDF | HTML 20 Jan 2022
White paper Enabling Higher Data Rates for Optical Modules With Small and Efficient Power 22 Mar 2021
White paper Benefits of a Resistor-to-Digital Converter in Ultra-Low Power Supplies 14 Oct 2019
Analog Design Journal Methods of output-voltage adjustment for DC/DC converters 14 Jun 2019
Analog Design Journal Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold 24 Oct 2017
Analog Design Journal Understanding frequency variation in the DCS-Control(TM) topology 30 Oct 2015
Application note Basic Calculation of a Buck Converter's Power Stage (Rev. B) 17 Aug 2015
Analog Design Journal Five steps to a great PCB layout for a step-down converter 29 Jan 2015
Analog Design Journal High-efficiency, low-ripple DCS-Control offers seamless PWM/pwr-save transitions 25 Jul 2013
Application note Understanding the Absolute Maximum Ratings of the SW Node (Rev. A) 13 Jan 2012
Application note Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs 19 Sep 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS62873EVM-143 — TPS62873-Q1 evaluation module 2.7-V to 6-V input, step-down converter

The TPS62873EVM-143 evaluation module (EVM) is designed to evaluate and test the operation and functionality of the TPS62873-Q1 buck converter. It also can be used to evaluate TPS62870-Q1, TPS62871-Q1 and TPS62872-Q1 devices. The EVM converts a 2.7-V to 6.0-V input voltage to a regulated 0.75-V (...)

User guide: PDF | HTML
Evaluation board

TPS62873EVM-144 — TPS62873-Q1 30-A step-down converter evaluation module

The TPS62873EVM-144 evaluation module (EVM) is a high-frequency, synchronous step-down converter optimized for a small solution size and high efficiency. The EVM is designed to help the user easily evaluate and test the operation and functionality of a stacked configuration of two TPS62873 buck (...)
User guide: PDF | HTML
Package Pins CAD symbols, footprints & 3D models
VQFN-FCRLF (RXS) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos