SLVAFH4 January 2023 TPS62870 , TPS62870-Q1 , TPS62871 , TPS62871-Q1 , TPS62872 , TPS62872-Q1 , TPS62873 , TPS62873-Q1 , TPS62874-Q1 , TPS62875-Q1 , TPS62876-Q1 , TPS62877-Q1 , TPSM8287A06 , TPSM8287A10 , TPSM8287A12 , TPSM8287A15
Non isolated inductive step-down converters designed with integrated solutions similar to TPS6287x are using only a few passive components to complete the circuit. Usually this is already a small design. In some cases, the passive components are still too large or just too high to fit in the application environment or the current rating of suitable components is not sufficient. To address this, multiple converters can be operated in parallel to supply the same load. Devices of the TPS6287x family support this type of configuration. Those devices have functions integrated which facilitate operating the devices in a stack in parallel. This application note describes in detail how such a stacked configuration compares to a single converter solution.
All trademarks are the property of their respective owners.
Although it sounds simple to just use converters in parallel, there are certain important details to take care of. To avoid beat frequencies causing unpredictable input and output voltage ripple and noise, the switching frequency of the converters in a stack must be synchronized. Adding a phase shift to the synchronization is also beneficial to ensure that the converters are not switching at the same time. This process minimizes the peak input current of the converter design. The process is also beneficial if the load current always is equally shared among the converters in a stack to use each converter and its directly attached passive components to their maximum capability. This way, the stack can be designed to be most area and cost efficient. The TPS6287x devices have features implemented to properly support such configurations in a way which is easy to design with. More details can be found in the TPS6287x Data Sheet. In this application note a single stage converter design is compared to a dual stage converter design supplying the same load. Both designs are based on converters of the TPS6287x family with different output current ratings.
For the comparison in this application note, the TPS62873EVM-143 is used for the measurements at the single stage converter design and the TPS62873EVM-144 is used for the measurements at the dual converter design. Both circuits are configured to supply a 12-A load at 0.75 V. The circuits are also configured to support a fast load transient from 4.5 A to 12 A in 1 μs, allowing an output voltage deviation of less than 3.3%.
The TPS62873EVM-143 is already configured for this specification, so no modifications are needed for the measurements. The device was used with its default configuration. Figure 2-1 shows an overview of the critical components of the schematic and details of the BOM are listed in Table 2-1.
Ref | Qty | Value | Description | Size | Part Number |
---|---|---|---|---|---|
CIN | 2 | 0.47 µF | Ceramic Capacitor, 10V, X7S | 0402 | GCM155C71A474KE36D |
2 | 2.2 µF | Ceramic Capacitor, 10V, X7S | 0603 | CGA3E3X7S1A225K080AB | |
2 | 10 µF | Ceramic Capacitor, 10V, X7R | 0805 | GCM21BR71A106KE22 | |
U1 | 1 | 2.7-V to 6-V Input, 12A, Fast Transient Synchronous Step-Down Converter with I2C Interface, Remote Sense and Stackability | WQFN-FCRLF16 | TPS62872QWRXSRQ1 | |
L1 | 1 | 110 nH | Inductor | 4.0 × 4.0 × 2.0 mm | XGL4020-111MEC |
C1 | 1 | 1800 pF | Ceramic Capacitor, 50V, X7R | 0402 | |
R1 | 1 | 2.43 kΩ | Resistor 1%, 0.1 W | 0402 | |
C2 | 1 | 10pF | Ceramic Capacitor, 50V, COG/NPO | 0402 | |
COUT | 2 | 0.47 µF | Ceramic Capacitor, 10V, X7S | 0402 | GCM155C71A474KE36D |
2 | 22 µF | Ceramic Capacitor, 10V, X7R | 1206 | GCM31CR71A226KE02 | |
CLOAD | 2 | 47 µF | Ceramic Capacitor, 6.3V, X7R | 1210 | GCM32ER70J476ME19L |
2 | 100 µF | Ceramic Capacitor, 6.3V, X5R | 1210 | GRT32ER60J107ME13L | |
2 | 0.47 µF | Ceramic Capacitor, 10V, X7S | 0402 | GCM155C71A474KE36D |
The TPS62873EVM-144 by default is configured for an output current of 30 A. For the measurements for this application note the TPS62873 devices are changed to the lower current rated TPS62870 devices of the same device family. Since the current rating of the inductor can be lower as well a smaller inductor, the VCTA32252E-R11 was used to replace the larger XGL4020-110. With this modification the required PCB area for the two inductors in the stack is about the same as the required area for the single inductor in the single converter design. The amount of capacitors in the load side capacitor bank is also reduced from the default assembly which was designed to support higher output currents to the same configuration as it is used on the TPS62873EVM-143. Figure 2-2 shows an overview of the critical components of the dual converter schematic. Details of the BOM are listed in Table 2-2.
Ref | Qty | Value | Description | Size | Part Number |
---|---|---|---|---|---|
CIN1, CIN2 | 2 × 2 | 0.47 µF | Ceramic Capacitor, 10V, X7S | 0402 | GCM155C71A474KE36D |
2 × 2 | 2.2 µF | Ceramic Capacitor, 10V, X7S | 0603 | CGA3E3X7S1A225K080AB | |
2 × 2 | 10 µF | Ceramic Capacitor, 10V, X7R | 0805 | GCM21BR71A106KE22 | |
U1,U2 | 2 × 1 | 2.7-V to 6-V Input, 6 A, Fast Transient Synchronous Step-Down Converter with I2C Interface, Remote Sense and Stackability | WQFN-FCRLF16 | TPS62870QWRXSRQ1 | |
L1, L2 | 2 × 1 | 110 nH | Inductor | 3.2 × 3.2 × 2.5 mm | VCTA32252E-R11 |
C1 | 1 | 6800 pF | Ceramic Capacitor, 50V, X7R | 0402 | |
R1 | 1 | 820 Ω | Resistor 1%, 0.1 W | 0402 | |
C2, C3 | 2 | 10 pF | Ceramic Capacitor, 50 V, COG/NPO | 0402 | |
COUT1, COUT2 | 2 × 2 | 0.47 µF | Ceramic Capacitor, 10 V, X7S | 0402 | GCM155C71A474KE36D |
2 × 2 | 22 µF | Ceramic Capacitor, 10 V, X7R | 1206 | GCM31CR71A226KE02 | |
CLOAD | 2 | 47 µF | Ceramic Capacitor, 6.3V, X7R | 1210 | GCM32ER70J476ME19L |
2 | 100 µF | Ceramic Capacitor, 6.3 V, X5R | 1210 | GRT32ER60J107ME13L | |
2 | 0.47 µF | Ceramic Capacitor, 10 V, X7S | 0402 | GCM155C71A474KE36D |
More details of the test boards can be found in the EVM Users Guides for the TPS62873EVM-143 and TPS62873EVM-144.