TPS62874-Q1

ACTIVE

Automotive, 2.7V to 6V input, 15A stackable synchronous buck converter

alarmNotifications Order now

Product details

Rating Automotive Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 15 Vin (min) (V) 2.7 Vin (max) (V) 6 Switching frequency (min) (kHz) 1500 Switching frequency (max) (kHz) 3000 Features Adaptive/dynamic voltage scaling, Differential Remote Sense, Enable, Fixed Output, Forced PWM, Frequency synchronization, I2C, Light Load Efficiency, Output discharge, Over Current Protection, Power good, Soft Start, Spread Spectrum Clocking (SSC), Synchronous Rectification, UVLO, Wettable flanks package Control mode DCS-Control Vout (min) (V) 0.4 Vout (max) (V) 1.675
Rating Automotive Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 15 Vin (min) (V) 2.7 Vin (max) (V) 6 Switching frequency (min) (kHz) 1500 Switching frequency (max) (kHz) 3000 Features Adaptive/dynamic voltage scaling, Differential Remote Sense, Enable, Fixed Output, Forced PWM, Frequency synchronization, I2C, Light Load Efficiency, Output discharge, Over Current Protection, Power good, Soft Start, Spread Spectrum Clocking (SSC), Synchronous Rectification, UVLO, Wettable flanks package Control mode DCS-Control Vout (min) (V) 0.4 Vout (max) (V) 1.675
WQFN-FCRLF (RZV) 24 12.3525 mm² 3.05 x 4.05
  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 1: –40°C to 125°C TA
    • –40°C to 150°C junction temperature range
  • Functional Safety-Capable
  • Input voltage range: 2.7V to 6V
  • Family of pin-to-pin compatible devices: 15A, 20A, 25A, and 30A
  • Three selectable output voltage ranges from 0.4V to 1.675V
    • 0.4V to 0.71875V with 1.25mV steps
    • 0.4V to 1.0375V with 2.5mV steps
    • 0.4V to 1.675V with 5mV steps
  • Output voltage accuracy: ±0.8%
  • Internal power MOSFETs: 2.6mΩ and 1.5mΩ
  • Adjustable soft start
  • External compensation
  • Selectable start-up output voltage through the VSEL pin
  • Selectable switching frequency of 1.5MHz, 2.25MHz, 2.5MHz, or 3MHz through FSEL pin
  • Forced PWM or power save mode operation
  • Start-up output voltage selection by external resistor or I2C
  • I2C-compatible interface with up to 3.4MHz
  • Optional stacked operation for increased output current capability
  • Differential remote sense
  • Thermal pre-warning and thermal shutdown
  • Output discharge
  • Optional spread spectrum clocking
  • Power-good output with window comparator
  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 1: –40°C to 125°C TA
    • –40°C to 150°C junction temperature range
  • Functional Safety-Capable
  • Input voltage range: 2.7V to 6V
  • Family of pin-to-pin compatible devices: 15A, 20A, 25A, and 30A
  • Three selectable output voltage ranges from 0.4V to 1.675V
    • 0.4V to 0.71875V with 1.25mV steps
    • 0.4V to 1.0375V with 2.5mV steps
    • 0.4V to 1.675V with 5mV steps
  • Output voltage accuracy: ±0.8%
  • Internal power MOSFETs: 2.6mΩ and 1.5mΩ
  • Adjustable soft start
  • External compensation
  • Selectable start-up output voltage through the VSEL pin
  • Selectable switching frequency of 1.5MHz, 2.25MHz, 2.5MHz, or 3MHz through FSEL pin
  • Forced PWM or power save mode operation
  • Start-up output voltage selection by external resistor or I2C
  • I2C-compatible interface with up to 3.4MHz
  • Optional stacked operation for increased output current capability
  • Differential remote sense
  • Thermal pre-warning and thermal shutdown
  • Output discharge
  • Optional spread spectrum clocking
  • Power-good output with window comparator

The TPS62874-Q1, TPS62875-Q1, TPS62876-Q1 and TPS62877-Q1 are a family of pin-to-pin, 15A, 20A, 25A, and 30A synchronous step-down DC/DC converters with I2C interface and differential remote sense. All devices offer high efficiency and ease of use. Low-resistance power switches allow up to 30A output current at high ambient temperature. The devices can operate in stacked mode to deliver higher output currents or to spread the power dissipation across multiple devices.

The TPS6287x-Q1 family implements an enhanced DCS-control scheme that combines fast transient response with fixed-frequency operation. Devices can operate in power save mode for maximum efficiency, or forced-PWM mode for best transient performance and lowest output voltage ripple.

An optional remote sensing feature maximizes voltage regulation at the point-of-load, and the device achieves ±0.8% DC voltage accuracy for the full output voltage range.

The switching frequency is selectable through the FSEL pin, and can be set to 1.5MHz, 2.25MHz, 2.5MHz or 3MHz, or synchronized to an external clock in the same frequency range.

The I2C compatible interface offers several control, monitoring and warning features, such as voltage monitoring and temperature related warnings. The output voltage can be quickly adjusted to adapt the load´s power consumption to the performance needs. The default start-up voltage is resistor selectable through the VSEL pin.

The TPS62874-Q1, TPS62875-Q1, TPS62876-Q1 and TPS62877-Q1 are a family of pin-to-pin, 15A, 20A, 25A, and 30A synchronous step-down DC/DC converters with I2C interface and differential remote sense. All devices offer high efficiency and ease of use. Low-resistance power switches allow up to 30A output current at high ambient temperature. The devices can operate in stacked mode to deliver higher output currents or to spread the power dissipation across multiple devices.

The TPS6287x-Q1 family implements an enhanced DCS-control scheme that combines fast transient response with fixed-frequency operation. Devices can operate in power save mode for maximum efficiency, or forced-PWM mode for best transient performance and lowest output voltage ripple.

An optional remote sensing feature maximizes voltage regulation at the point-of-load, and the device achieves ±0.8% DC voltage accuracy for the full output voltage range.

The switching frequency is selectable through the FSEL pin, and can be set to 1.5MHz, 2.25MHz, 2.5MHz or 3MHz, or synchronized to an external clock in the same frequency range.

The I2C compatible interface offers several control, monitoring and warning features, such as voltage monitoring and temperature related warnings. The output voltage can be quickly adjusted to adapt the load´s power consumption to the performance needs. The default start-up voltage is resistor selectable through the VSEL pin.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 27
Type Title Date
* Data sheet TPS6287x-Q1 2.7V to 6V Input, 15A, 20A, 25A, and 30A Automotive, Fast Transient, Synchronous Step-Down Converter With I2 C Interface datasheet (Rev. D) PDF | HTML 06 Dec 2024
Product overview Mobileye EyeQ™6H – Discrete Power Tree PDF | HTML 07 Nov 2024
Application brief Increasing Further Data Rates Using High-Current Power Converters in Optical Modules PDF | HTML 26 Sep 2024
Test report Power Delivery Reference Design for AMD Versal™ AI Edge Series PDF | HTML 25 Mar 2024
Analog Design Journal Fixed-frequency DCS-Control: Fast transient response with clock synchronization PDF | HTML 12 Feb 2024
Technical article How to deliver current beyond 100 A to an ADAS processor PDF | HTML 04 Jan 2024
Application note QFN and SON PCB Attachment (Rev. C) PDF | HTML 06 Dec 2023
Application note Benefiting from Step-Down Converters with an I2C Communication Interface (Rev. B) PDF | HTML 29 Nov 2023
EVM User's guide TPS62876 Stackable Buck Converter Evaluation Module User's Guide PDF | HTML 07 Jun 2023
EVM User's guide TPS62876 Buck Converter Evaluation Module User's Guide PDF | HTML 16 Mar 2023
Functional safety information TPS62874-Q1, TPS62875-Q1, TPS62876-Q1 and TPS62877- Q1 Functional Safety FIT Rat 14 Mar 2023
Application note Using the Filters with the DC/DC Step-Down Converter PDF | HTML 02 Feb 2023
Application note Operating TPS6287X-Q1 Devices in a Stacked Configuration PDF | HTML 30 Jan 2023
Application note Adjusting the Output Voltage of a Fixed Output Voltage DC-DC Converter PDF | HTML 22 Dec 2022
Application note Understanding SOA Curves to Operate at High Output Currents and Temperature PDF | HTML 05 May 2022
Application note How to Measure Impedance of a Power Distribution Network of a DC-DC Converter PDF | HTML 20 Jan 2022
Application note Loop Gain Reconstruction of a Step-Down Converter from Output Impedance PDF | HTML 20 Jan 2022
White paper Enabling Higher Data Rates for Optical Modules With Small and Efficient Power 22 Mar 2021
White paper Benefits of a Resistor-to-Digital Converter in Ultra-Low Power Supplies 14 Oct 2019
Analog Design Journal Methods of output-voltage adjustment for DC/DC converters 14 Jun 2019
Analog Design Journal Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold 24 Oct 2017
Analog Design Journal Understanding frequency variation in the DCS-Control(TM) topology 30 Oct 2015
Application note Basic Calculation of a Buck Converter's Power Stage (Rev. B) 17 Aug 2015
Analog Design Journal Five steps to a great PCB layout for a step-down converter 29 Jan 2015
Analog Design Journal High-efficiency, low-ripple DCS-Control offers seamless PWM/pwr-save transitions 25 Jul 2013
Application note Understanding the Absolute Maximum Ratings of the SW Node (Rev. A) 13 Jan 2012
Application note Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs 19 Sep 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS62876EVM-198 — TPS62876-Q1 evaluation module 2.7-V to 6-V input, step-down converter

The TPS62876EVM-198 evaulation module (EVM) is designed to help the user easily evaluate and test the operation and functionality of the TPS62876-Q1 buck converter. It also can be used to evaluate TPS62874-Q1, TPS62875-Q1 and TPS62877-Q1 devices. The EVM converts a 2.7 V to 6.0 V input voltage to a (...)

User guide: PDF | HTML
Evaluation board

TPS62876EVM-199 — TPS62876-Q1 evaluation module 75-A output, stackable step-down converter

The TPS62876EVM-199 evaluation module (EVM) is designed to help the user easily evaluate and test the operation and functionality of a stacked configuration of three TPS62876-Q1 buck converters. It can also be used to evaluate TPS62874-Q1, TPS62875-Q1 and TPS62877-Q1 devices. The EVM converts a 2.7 (...)

User guide: PDF | HTML
Simulation model

TPS6287x-Q1, TPS6287B1x, TPS6287B2x PSpice Model

SLUM880.ZIP (573 KB) - PSpice Model
Simulation model

TPS6287x-Q1, TPS6287B1x, TPS6287B2x SIMPLIS Model

SLVME13.ZIP (287 KB) - SIMPLIS Model
Package Pins CAD symbols, footprints & 3D models
WQFN-FCRLF (RZV) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos