SLVSFU1C April 2023 – October 2024 TPS62874-Q1 , TPS62875-Q1 , TPS62876-Q1 , TPS62877-Q1
PRODMIX
The TPS6287x-Q1 devices have been optimized for inductors in the the range 42nH to 200nH. If the transient response of the converter is limited by the slew rate of the current in the inductor, using a smaller inductor can improve performance. However, the output ripple current increases as the value of the inductor decreases, and higher output current ripple generates higher output voltage ripple, which adds to the transient over- or undershoot. The optimum configuration for a given application is a trade-off between a number of parameters. We recommend a starting value of 60nH to 80nH for typical applications.
The inductor ripple current is given by:
PART NUMBER | INDUCTANCE [µH] | CURRENT [A] | DC RESISTANCE | Notes | DIMENSIONS [LxWxH] mm | MANUFACTURER |
---|---|---|---|---|---|---|
IHSR2525CZ-5A | 0.056µH | 45 | 0.38mΩ | For f ≥ 2.25MHz | 6.65 × 6.65 × 3 | Vishay |
XEL4030-101ME | 0.10µH | 22 | 1.5mΩ | For f ≥ 1.5MHz | 4 × 4 × 3.2 | Coilcraft |
744302010 | 0.105µH | 30 | 0.235mΩ | For f ≥ 1.5MHz | 7 × 7 × 4.8 | Wurth |
XGL5030-161ME | 0.16µH | 25 | 1.3mΩ | For f ≥ 1.5MHz | 5.3 × 5.5 × 3 | Coilcraft |
744300006 | 0.06µH | 37 | 0.22mΩ | For f ≥ 2.25MHz | 8.64 × 6.35 × 4.5 | Wurth |
CLT32-55N | 0.055µH | 28 | 1mΩ | For f ≥ 2.25MHz | 2.5 × 3.2 × 2.5 | TDK |
CLT32-42N | 0.042µH | 28 | 1mΩ | For f ≥ 2.25MHz | 2.5 × 3.2 × 2.5 | TDK |
HPL505032F1060MRD3P | 0.06µH | 34 | 0.7mΩ | For f ≥ 2.25MHz | 5 × 5 × 3.2 | TDK |
HPL505028F080MRD3P | 0.08 µH | 34 | 0.8mΩ | For f ≥ 2.25MHz | 5 × 5 × 3.2 | TDK |