SLVSFU1C April 2023 – October 2024 TPS62874-Q1 , TPS62875-Q1 , TPS62876-Q1 , TPS62877-Q1
PRODMIX
The device operates in standby mode when the supply voltage is greater than the UVLO threshold and the device has completed the initialization(1). Any of the following conditions is true:
The following functions are available in standby mode:
The device leaves standby mode and enters UVLO mode when the supply voltage decreases below the UVLO threshold. The device leaves standby mode and enters on mode when all of the following conditions are true: