SLVSFU1B April 2023 – October 2023 TPS62874-Q1 , TPS62875-Q1 , TPS62876-Q1 , TPS62877-Q1
PRODUCTION DATA
DEVICE NUMBER | OUTPUT CURRENT | VSEL SETTING FOR START-UP VOLTAGE AND I2C ADDRESS | SSC | DEFAULT DROOP | TRANS. NONSYNC MODE | SOFT-START TIME |
---|---|---|---|---|---|---|
TPS62874QWRZVRQ1 | 15 A | VSEL with 6.2 kΩ to GND: 0.80 V, 0x44 VSEL shorted to GND: 0.75 V, 0x45 VSEL shorted to VIN: 0.875 V, 0x46 VSEL with 47 kΩ to VIN: 0.58 V, 0x47 | Off | Off | Off | 1 ms |
TPS62875QWRZVRQ1 | 20 A | Off | Off | Off | ||
TPS62876QWRZVRQ1 | 25 A | Off | Off | Off | ||
TPS62877QWRZVRQ1 | 30 A | Off | Off | Off | ||
TPS62874B1QWRZVRQ1 | 15 A | VSEL with 6.2 kΩ to GND: 0.8 V, 0x44 VSEL shorted to GND: 0.8 V, 0x45 VSEL shorted to VIN: 0.875 V, 0x46 VSEL with 47 kΩ to VIN: 0.8 V, 0x47 | Off | On | On | |
TPS62876B1QWRZVRQ1 | 25 A | Off | On | On | ||
TPS62877B1QWRZVRQ1 | 30 A | Off | On | On | ||
TPS62875B2QWRZVRQ1 | 20 A | VSEL with 6.2 kΩ to GND: 0.85 V, 0x44 VSEL shorted to GND: 0.75 V, 0x45 VSEL shorted to VIN: 0.875 V, 0x46 VSEL with 47 kΩ to VIN: 0.8 V, 0x47 | Off | On | On |