SLVSFU1C April 2023 – October 2024 TPS62874-Q1 , TPS62875-Q1 , TPS62876-Q1 , TPS62877-Q1
PRODMIX
The TPS6287x-Q1 devices are automotive-qualified, synchronous step-down (buck) DC/DC converters. These devices use an enhanced DCS-control scheme that combines fast transient response with fixed frequency operation, which, together with the low output voltage ripple, high DC accuracy, and differential remote sensing makes them designed for supplying the cores of modern high-performance processors.
The four devices in this family are identical except for the current rating:
To further increase the output current capability, combine multiple devices in a stack. For example, a stack of two TPS62875-Q1 devices has a current capability of 40A.
The TPS6287x-Q1 devices have a built-in I2C-compatible interface to control and monitor the operation. If the I2C-compatible interface is not used, connect the SCL and SDA pins to GND.